Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQ2A80-300DCMZ
Part Number
|
---|
CDQ2A80-300DCMZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto Switch | Type of Mount Support | Lock unit magnet | Type | Option | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
220.89 € | 1 | 7 Days | [Block Shape] Plate Cylinder | 80 | 300 | Standard | Standard | -10~70 | 0.05~1 | Built-in magnet | Both ends tapped | Rc | With rubber bumper / Rod-end male thread | - | - | - | Pneumatic type | Standard product (No options) | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods |
---|
This page is Compact Cylinder, Long Stroke Type, Double Acting, Single Rod, CQ2 Series, part number CDQ2A80-300DCMZ.
You can find the detail information about specifications and dimensions on part number CDQ2A80-300DCMZ.
Configure
Basic Attributes
Main Body Shape
Auto Switch
Type of Mount Support
Lock unit magnet
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Additional Function
Environment, Applications
Specifications
Support bracket
Port thread type
Body Options
Type
Option
Option
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQ2A100-175DCMZ |
CDQ2A100-175DCZ |
CDQ2A100-200DCMZ |
CQ2A100-125DCMZ |
CQ2A100-125DCZ |
CQ2A100-150DCMZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto Switch | Type of Mount Support | Lock unit magnet | Type | Option | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
252.52 € | 1 | 7 Days | [Block Shape] Plate Cylinder | 100 | 175 | Standard | Standard | -10~70 | 0.05~1 | Built-in magnet | Both ends tapped | Rc | With rubber bumper / Rod-end male thread | - | - | - | Pneumatic type | Standard product (No options) | None | ||
245.60 € | 1 | 7 Days | [Block Shape] Plate Cylinder | 100 | 175 | Standard | Standard | -10~70 | 0.05~1 | Built-in magnet | Both ends tapped | Rc | With rubber bumper / Rod-end female thread | - | - | - | Pneumatic type | Standard product (No options) | None | ||
262.73 € | 1 | 7 Days | [Block Shape] Plate Cylinder | 100 | 200 | Standard | Standard | -10~70 | 0.05~1 | Built-in magnet | Both ends tapped | Rc | With rubber bumper / Rod-end male thread | - | - | - | Pneumatic type | Standard product (No options) | None | ||
212.35 € | 1 | 7 Days | [Block Shape] Plate Cylinder | 100 | 125 | Standard | Standard | -10~70 | 0.05~1 | Without built-in magnet | Both ends tapped | Rc | With rubber bumper / Rod-end male thread | - | - | - | Pneumatic type | Standard product (No options) | None | ||
205.45 € | 1 | 7 Days | [Block Shape] Plate Cylinder | 100 | 125 | Standard | Standard | -10~70 | 0.05~1 | Without built-in magnet | Both ends tapped | Rc | With rubber bumper / Rod-end female thread | - | - | - | Pneumatic type | Standard product (No options) | None | ||
214.89 € | 1 | 7 Days | [Block Shape] Plate Cylinder | 100 | 150 | Standard | Standard | -10~70 | 0.05~1 | Without built-in magnet | Both ends tapped | Rc | With rubber bumper / Rod-end male thread | - | - | - | Pneumatic type | Standard product (No options) | None |