Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQ2KB63-100DMZ
Part Number
|
---|
CDQ2KB63-100DMZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto switch mounting slot | Option | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
196.61 € | 1 | 9 Days | 63 | 100 | -10~70 | 0.05~1.0 | Built-in magnet | Through-hole (standard) | Rc | Male rod end | Yes | Standard product (No options) | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard / With rod detent function | Environment, Applications | Standard | Type | Pneumatic type |
This page is Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod, CQ2K Series, part number CDQ2KB63-100DMZ.
You can find the detail information about specifications and dimensions on part number CDQ2KB63-100DMZ.
Configure
Basic Attributes
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Specifications
Support bracket
Port thread type
Body Options
Auto switch mounting slot
Option
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQ2KA40-15DZ |
CDQ2KA40-20DMZ |
CDQ2KA40-20DZ |
CDQ2KB63-100DZ |
CDQ2KB63-10DMZ |
CDQ2KB63-10DZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto switch mounting slot | Option | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.85 € | 1 | 8 Days | 40 | 15 | -10~70 | 0.05~1.0 | Built-in magnet | Both ends tapped | Rc | Standard (rod-end female thread) | Yes | Standard product (No options) | None | ||
101.35 € | 1 | 8 Days | 40 | 20 | -10~70 | 0.05~1.0 | Built-in magnet | Both ends tapped | Rc | Male rod end | Yes | Standard product (No options) | None | ||
99.19 € | 1 | 8 Days | 40 | 20 | -10~70 | 0.05~1.0 | Built-in magnet | Both ends tapped | Rc | Standard (rod-end female thread) | Yes | Standard product (No options) | None | ||
192.40 € | 1 | 9 Days | 63 | 100 | -10~70 | 0.05~1.0 | Built-in magnet | Through-hole (standard) | Rc | Standard (rod-end female thread) | Yes | Standard product (No options) | None | ||
136.61 € | 1 | 8 Days | 63 | 10 | -10~70 | 0.05~1.0 | Built-in magnet | Through-hole (standard) | Rc | Male rod end | Yes | Standard product (No options) | None | ||
132.40 € | 1 | 8 Days | 63 | 10 | -10~70 | 0.05~1.0 | Built-in magnet | Through-hole (standard) | Rc | Standard (rod-end female thread) | Yes | Standard product (No options) | None |