Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQ2KWB25-50DZ
Part Number
|
---|
CDQ2KWB25-50DZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Type of Mount Support | Lock unit magnet | Type | Auto switch mounting slot | Option | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.73 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 25 | 50 | Standard / With rod detent function | Standard | -10~70 | 0.05~1 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | - | - | - | - | Pneumatic type | - | Standard product (No options) | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod |
---|
This page is Compact Cylinder, Non-Rotating Rod, Double Acting, Double Rod, CQ2KW Series, part number CDQ2KWB25-50DZ.
You can find the detail information about specifications and dimensions on part number CDQ2KWB25-50DZ.
Configure
Basic Attributes
Main Body Shape
Additional Function
Auto Switch
Lead Wire Length(m)
Type of Mount Support
Lock unit magnet
Auto switch mounting slot
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Specifications
Support bracket
Port thread type
Body Options
Type
Option
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQ2KWB25-10DZ |
CDQ2KWB25-20DZ |
CDQ2KWB25-25DZ |
CDQ2KWB32-35DZ |
CDQ2KWB40TF-15DZ |
CQ2KWB12-20D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Type of Mount Support | Lock unit magnet | Type | Auto switch mounting slot | Option | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.84 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 25 | 10 | Standard / With rod detent function | Standard | -10~70 | 0.05~1 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | - | - | - | - | Pneumatic type | - | Standard product (No options) | None | ||
92.98 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 25 | 20 | Standard / With rod detent function | Standard | -10~70 | 0.05~1 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | - | - | - | - | Pneumatic type | - | Standard product (No options) | None | ||
95.10 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 25 | 25 | Standard / With rod detent function | Standard | -10~70 | 0.05~1 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | - | - | - | - | Pneumatic type | - | Standard product (No options) | None | ||
125.94 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 32 | 35 | Standard / With rod detent function | Standard | -10~70 | 0.05~1 | Built-in magnet | Through-hole (standard) | Rc | Standard (rod-end female thread) | - | - | - | - | Pneumatic type | - | Standard product (No options) | None | ||
130.79 € | 1 | 4 Days | - | 40 | 15 | - | - | - | - | - | - | G | Standard (rod end female thread) | No switch | 0.5 | Through-hole (standard) | Built-in magnet | - | Available | - | - | ||
60.82 € | 1 | 4 Days | - | 12 | 20 | - | - | - | - | - | - | M Screw | Standard (rod end female thread) | No switch | 0.5 | Through-hole (standard) | Without magnet | - | None | - | - |