TLM, Fluoropolymer Tubing, Metric Size (Part Numbers - CAD Download)

TLM, Fluoropolymer Tubing, Metric Size

Click on this image to zoom in.

Click on this image to zoom in.

Superior heat resistance: fluoropolymer tubing (PFA) metric size, TLM series.
[Features]
· Uses highly chemical-resistant fluoropolymer.
[Applications]
· Used in the manufacture of solar cells, liquid crystals, hard disk drives, and in the healthcare and food industries.

(i)Remark

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.
  • The last digits of the product codes indicate the length of the tubings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TLM2522N-2S

Part Number
TLM2522N-2S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(Ø)
O.D. [Distinction] Inner Diameter d
(Ø)
I.D. [Distinction] Color Number of Bores
(Core)
Minimum Bending Radius
(mm)
Maximum operating pressure
(MPa)
Operating temperature
(°C)
Length
(m)

134.15 €

1 Quote 25Up to 3022Up to 30[Transparent (including non-white colors)] Blue (Translucent)14000.4 (at 20°C)Maximum operating temperature: 260°C2

Loading...

  1. 1

Basic information

Type Straight Cutting Service Usage NA Material Fluororesin
Applicable Fluid Water / Air / Chemical Operating Environment Standard / Heat-Resistance / Chemical Resistance Material, Fluororesin Inner Layer:Special Fluororesin, outer Layer:Special Nylon Resin

This page is TLM, Fluoropolymer Tubing, Metric Size, part number TLM2522N-2S.
You can find the detail information about specifications and dimensions on part number TLM2522N-2S.

Variation of this product

Part Number
TLM0201N-100
TLM0201N-20
TLM0201N-2S
TLM0201N-50
TLM2522N-50
TLM2522R-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(Ø)
O.D. [Distinction] Inner Diameter d
(Ø)
I.D. [Distinction] Color Number of Bores
(Core)
Minimum Bending Radius
(mm)
Maximum operating pressure
(MPa)
Operating temperature
(°C)
Length
(m)

177.08 €

1 Quote 2Up to 211 or Less[Transparent (including non-white colors)] Blue (Translucent)1102.3 (at 20°C)Maximum operating temperature: 260°C100

33.53 €

1 39 Days 2Up to 211 or Less[Transparent (including non-white colors)] Blue (Translucent)1102.3 (at 20°C)Maximum operating temperature: 260°C20

4.06 €

1 Quote 2Up to 211 or Less[Transparent (including non-white colors)] Blue (Translucent)1102.3 (at 20°C)Maximum operating temperature: 260°C2

83.82 €

1 Quote 2Up to 211 or Less[Transparent (including non-white colors)] Blue (Translucent)1102.3 (at 20°C)Maximum operating temperature: 260°C50

3,043.08 €

1 Quote 25Up to 3022Up to 30[Transparent (including non-white colors)] Blue (Translucent)14000.4 (at 20°C)Maximum operating temperature: 260°C50

1,863.39 €

1 Quote 25Up to 3022Up to 30[Transparent (including non-white colors)] Transparency14000.4 (at 20°C)Maximum operating temperature: 260°C20

Tech Support