Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TILM07N-100
Part Number
|
---|
TILM07N-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | O.D. [Distinction] | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Outer Diameter D (inch) | I.D. D (inch) | Tube O.D. D (mm) | Tube I.D. d (mm) | Maximum operating pressure (MPa) | Length (m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
936.50 € | 1 | Quote | Up to 7 | Up to 4 | [Transparent (including non-white colors)] Blue (Translucent) | 35 | 1/4 | 5/32 | 6.35 | 3.95 | 1.7 (at 20°C) | 100 |
Loading...
Type | Straight | Cutting Service Usage | NA | Material | Fluororesin |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Chemical | Operating Environment | Standard / Heat-Resistance / Chemical Resistance | Number of Bores(Core) | 1 |
Material, Fluororesin | Inner Layer:Special Fluororesin, outer Layer:Special Nylon Resin | Operating temperature(°C) | Maximum operating temperature: 260°C |
This page is Fluoropolymer Tubing (PFA) Inch Size, TILM Series, part number TILM07N-100.
You can find the detail information about specifications and dimensions on part number TILM07N-100.
Configure
Basic Attributes
Color
Type
O.D. [Distinction]
I.D. [Distinction]
Outer Diameter D(inch)
I.D. D(inch)
Tube O.D. D(mm)
Tube I.D. d(mm)
Maximum operating pressure(MPa)
Length(m)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TILM01N-16 |
TILM01N-20 |
TILM01N-2S |
TILM07N-16 |
TILM07N-20 |
TILM07N-2S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O.D. [Distinction] | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Outer Diameter D (inch) | I.D. D (inch) | Tube O.D. D (mm) | Tube I.D. d (mm) | Maximum operating pressure (MPa) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.82 € | 1 | Quote | Up to 4 | Up to 3 | [Transparent (including non-white colors)] Blue (Translucent) | 20 | 1/8 | 0.086 | 3.18 | 2.18 | 1 (at 20°C) | 16 | ||
46.00 € | 1 | 39 Days | Up to 4 | Up to 3 | [Transparent (including non-white colors)] Blue (Translucent) | 20 | 1/8 | 0.086 | 3.18 | 2.18 | 1 (at 20°C) | 20 | ||
5.56 € | 1 | Quote | Up to 4 | Up to 3 | [Transparent (including non-white colors)] Blue (Translucent) | 20 | 1/8 | 0.086 | 3.18 | 2.18 | 1 (at 20°C) | 2 | ||
158.23 € | 1 | Quote | Up to 7 | Up to 4 | [Transparent (including non-white colors)] Blue (Translucent) | 35 | 1/4 | 5/32 | 6.35 | 3.95 | 1.7 (at 20°C) | 16 | ||
187.27 € | 1 | Quote | Up to 7 | Up to 4 | [Transparent (including non-white colors)] Blue (Translucent) | 35 | 1/4 | 5/32 | 6.35 | 3.95 | 1.7 (at 20°C) | 20 | ||
20.58 € | 1 | Quote | Up to 7 | Up to 4 | [Transparent (including non-white colors)] Blue (Translucent) | 35 | 1/4 | 5/32 | 6.35 | 3.95 | 1.7 (at 20°C) | 2 |