Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDG1KBN20-25FZ
Part Number
|
---|
CDG1KBN20-25FZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.92 € | 1 | 8 Days | 20 | 25 | Rubber cushion | Built-in magnet | Without switch | - | - | Without bracket | Basic type | Female rod end | Made-to-order products not available | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
Swinging Receiving Metal | Without bracket |
This page is Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series, part number CDG1KBN20-25FZ.
You can find the detail information about specifications and dimensions on part number CDG1KBN20-25FZ.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Specifications
Auto Switch
Rod Tip Metal Fitting
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDG1KBA40-125Z |
CDG1KBA40-150FZ |
CDG1KBA40-150Z |
CDG1KBN20-25Z |
CDG1KBN20-300Z |
CDG1KBN20-30Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.68 € | 1 | 9 Days | 40 | 125 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Basic type | Male rod end | Made-to-order products not available | - | ||
126.69 € | 1 | 9 Days | 40 | 150 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Basic type | Female rod end | None | None | ||
126.69 € | 1 | 8 Days | 40 | 150 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Basic type | Male rod end | Made-to-order products not available | - | ||
58.92 € | 1 | 8 Days | 20 | 25 | Rubber cushion | Built-in magnet | Without switch | - | - | Without bracket | Basic type | Male rod end | Made-to-order products not available | - | ||
83.35 € | 1 | 8 Days | 20 | 300 | Rubber cushion | Built-in magnet | Without switch | - | - | Without bracket | Basic type | Male rod end | Made-to-order products not available | - | ||
61.10 € | 1 | 8 Days | 20 | 30 | Rubber cushion | Built-in magnet | Without switch | - | - | Without bracket | Basic type | Male rod end | Made-to-order products not available | - |