Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RSDQB20-15BZ |
RSDQB20-15DZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Customized specification (port positions) | Mounting bolt | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.10 € | 1 | 4 Days | [Double Acting] With Return Spring | 20 | 15 | 1.0 | Built-in magnet | Without mounting bolt | Rc | None | - | - | Through-hole (standard) | Round bar type | - | - | - | - | ||
73.10 € | 1 | 4 Days | [Double Acting] Double Acting | 20 | 15 | 1.0 | Built-in magnet | Without mounting bolt | Rc | None | - | - | Through-hole (standard) | Round bar type | - | - | - | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | Rubber cushion | Tube Material | Aluminum alloy / hard anodized aluminum |
Specification of cylinder | Stop cylinder / Fixed mounting height type |
Configure
Basic Attributes
Cylinder Operation Method
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
Customized specification (port positions)
Mounting bolt
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Specifications
Support bracket
Port thread type
Auto Switch
Type of Mount Support
Rod Tip Shape
Filter by CAD data type
Filter by standard shipping days
Optional Attributes