Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RSDQB32-10TRZ
Part Number
|
---|
RSDQB32-10TRZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Customized specification (port positions) | Mounting bolt | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.56 € | 1 | 26 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 32 | 10 | - | - | - | Rc | Without auto switch (built-in magnet) | None | None | Through-hole (standard) | Roller type | None | None | Without mounting bolt | None |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | Rubber cushion | Tube Material | Aluminum alloy / hard anodized aluminum |
Specification of cylinder | Stop cylinder / Fixed mounting height type |
This page is Stopper Cylinder, Fixed Mounting Height, RSQ Series, part number RSDQB32-10TRZ.
You can find the detail information about specifications and dimensions on part number RSDQB32-10TRZ.
Configure
Basic Attributes
Cylinder Operation Method
Operating Pressure(MPa)
Specifications
Support bracket
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Customized specification (port positions)
Mounting bolt
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RSDQA16-10BZ |
RSDQA16-10DFZ |
RSDQA16-10DGZ |
RSDQB32-10TZ |
RSDQB32-15BBZ |
RSDQB32-15BZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Customized specification (port positions) | Mounting bolt | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.89 € | 1 | 26 Days | [Double Acting] With Return Spring | 16 | 10 | - | - | - | M Screw | Without auto switch (built-in magnet) | None | None | Both ends tapped | Round bar type | None | None | Without mounting bolt | None | ||
74.89 € | 1 | 26 Days | [Double Acting] Double Acting | 16 | 10 | - | - | - | M Screw | Without auto switch (built-in magnet) | None | None | Both ends tapped | Round bar type rod-end female thread | None | None | Without mounting bolt | None | ||
88.98 € | 1 | 26 Days | [Double Acting] Double Acting | 16 | 10 | - | - | - | M Screw | Without auto switch (built-in magnet) | None | None | Both ends tapped | Chamfered type rod end female thread | None | None | Without mounting bolt | None | ||
92.27 € | 1 | 26 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 32 | 10 | - | - | - | Rc | Without auto switch (built-in magnet) | None | None | Through-hole (standard) | Round bar type | None | None | Without mounting bolt | None | ||
206.98 € | 1 | 26 Days | [Double Acting] With Return Spring | 32 | 15 | - | - | - | Rc | Without auto switch (built-in magnet) | None | None | Through-hole (standard) | Lever type (adjustable energy absorption type) | None | None | Without mounting bolt | None | ||
93.11 € | 1 | 26 Days | [Double Acting] With Return Spring | 32 | 15 | - | - | - | Rc | Without auto switch (built-in magnet) | None | None | Through-hole (standard) | Round bar type | None | None | Without mounting bolt | None |