Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CE1L50-200N
Part Number
|
---|
CE1L50-200N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | With/without connector | Cable length (m) | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
821.65 € | 1 | 26 Days | [Block Shape] Plate Cylinder | 50 | 200 | Without cushion | 0.05 to 1.0 | Without auto switch (built-in magnet) | - | - | Foot type | With connector | 0.5 | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Additional Function | Standard / With rod detent function |
---|---|---|---|---|---|
Environment, Applications | Standard | Specification of cylinder | Air cylinder with length measurement function |
This page is CE1, Stroke Reading Cylinder, Standard, part number CE1L50-200N.
You can find the detail information about specifications and dimensions on part number CE1L50-200N.
Configure
Basic Attributes
Main Body Shape
Lead Wire Length(m)
Number of Switches
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Operating Pressure(MPa)
Auto Switch
Type of Mount Support
With/without connector
Cable length(m)
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CE1B12-100Z |
CE1B12-100ZL |
CE1B12-125 |
CE1L50-300 |
CE1L50-300L |
CE1L63-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | With/without connector | Cable length (m) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
447.61 € | 1 | 26 Days | Other | 12 | 100 | Without cushion | 0.07 to 1.0 | Without (built-in magnet) | - | - | Both ends tapped (standard) | Without connector | 0.5 | - | ||
484.39 € | 1 | 26 Days | Other | 12 | 100 | Without cushion | 0.07 to 1.0 | Without (built-in magnet) | - | - | Both ends tapped (standard) | Without connector | 3 | - | ||
464.55 € | 1 | 26 Days | Other | 12 | 125 | Without cushion | 0.07 to 1.0 | Without (built-in magnet) | - | - | Both ends tapped (standard) | With connector | 0.5 | - | ||
904.32 € | 1 | 26 Days | Other | 50 | 300 | With cushions on both sides | 0.05 to 1.0 | Without (built-in magnet) | - | - | Foot | With connector | 0.5 | - | ||
957.24 € | 1 | 26 Days | Other | 50 | 300 | With cushions on both sides | 0.05 to 1.0 | Without (built-in magnet) | - | - | Foot | With connector | 3 | - | ||
977.69 € | 1 | 26 Days | Other | 63 | 200 | With cushions on both sides | 0.05 to 1.0 | Without (built-in magnet) | - | - | Foot | With connector | 0.5 | - |