Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CE1F32-100-A73L
Part Number
|
---|
CE1F32-100-A73L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | With/without connector | Cable length (m) | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
598.65 € | 1 | 26 Days | Other | 32 | 100 | Without cushion | 0.05 to 1.0 | A73 | 3 | 2 pcs. | Rod-end flange type | With connector | 0.5 | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Additional Function | Standard / With rod detent function |
---|---|---|---|---|---|
Environment, Applications | Standard | Specification of cylinder | Air cylinder with length measurement function |
This page is CE1, Stroke Reading Cylinder, Standard, part number CE1F32-100-A73L.
You can find the detail information about specifications and dimensions on part number CE1F32-100-A73L.
Configure
Basic Attributes
Connector type
Type
Main Body Shape
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Operating Pressure(MPa)
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
With/without connector
Cable length(m)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CE1B12-100Z |
CE1B12-100ZL |
CE1B12-125 |
CE1F32-100L-A73H |
CE1F32-125 |
CE1F32-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | With/without connector | Cable length (m) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
447.61 € | 1 | 26 Days | Other | 12 | 100 | Without cushion | 0.07 to 1.0 | Without (built-in magnet) | - | - | Both ends tapped (standard) | Without connector | 0.5 | - | ||
484.39 € | 1 | 26 Days | Other | 12 | 100 | Without cushion | 0.07 to 1.0 | Without (built-in magnet) | - | - | Both ends tapped (standard) | Without connector | 3 | - | ||
464.55 € | 1 | 26 Days | Other | 12 | 125 | Without cushion | 0.07 to 1.0 | Without (built-in magnet) | - | - | Both ends tapped (standard) | With connector | 0.5 | - | ||
628.89 € | 1 | 26 Days | Other | 32 | 100 | Without cushion | 0.05 to 1.0 | A73H | 0.5 | 2 pcs. | Rod-end flange type | With connector | 3 | - | ||
567.90 € | 1 | 26 Days | Other | 32 | 125 | Without cushion | 0.05 to 1.0 | Without (built-in magnet) | - | - | Rod-end flange type | With connector | 0.5 | - | ||
589.19 € | 1 | 26 Days | Other | 32 | 150 | Without cushion | 0.05 to 1.0 | Without (built-in magnet) | - | - | Rod-end flange type | With connector | 0.5 | - |