Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CE1L20-50-A73HS
Part Number
|
---|
CE1L20-50-A73HS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | With/without connector | Cable length (m) | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
469.42 € | 1 | 26 Days | Other | 20 | 50 | Without cushion | 0.05 to 1.0 | A73H | 0.5 | 1 pc. | Foot | With connector | 0.5 | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Additional Function | Standard / With rod detent function |
---|---|---|---|---|---|
Environment, Applications | Standard | Specification of cylinder | Air cylinder with length measurement function |
Configure
Basic Attributes
Connector type
Type
Main Body Shape
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Operating Pressure(MPa)
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
With/without connector
Cable length(m)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes