Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CE1F12-50L-M9BAL
Part Number
|
---|
CE1F12-50L-M9BAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | With/without connector | Cable length (m) | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
574.15 € | 1 | 26 Days | Other | 12 | 50 | Without cushion | 0.07 to 1.0 | M9BA | 3 | 2 pcs. | Rod-end flange type | With connector | 3 | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Additional Function | Standard / With rod detent function |
---|---|---|---|---|---|
Environment, Applications | Standard | Specification of cylinder | Air cylinder with length measurement function |
This page is CE1, Stroke Reading Cylinder, Standard, part number CE1F12-50L-M9BAL.
You can find the detail information about specifications and dimensions on part number CE1F12-50L-M9BAL.
Configure
Basic Attributes
Connector type
Type
Main Body Shape
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Operating Pressure(MPa)
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
With/without connector
Cable length(m)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CE1B12-100Z |
CE1B12-100ZL |
CE1B12-125 |
CE1F12-75 |
CE1F12-75L |
CE1F12-75ZL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | With/without connector | Cable length (m) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
447.61 € | 1 | 26 Days | Other | 12 | 100 | Without cushion | 0.07 to 1.0 | Without (built-in magnet) | - | - | Both ends tapped (standard) | Without connector | 0.5 | - | ||
484.39 € | 1 | 26 Days | Other | 12 | 100 | Without cushion | 0.07 to 1.0 | Without (built-in magnet) | - | - | Both ends tapped (standard) | Without connector | 3 | - | ||
464.55 € | 1 | 26 Days | Other | 12 | 125 | Without cushion | 0.07 to 1.0 | Without (built-in magnet) | - | - | Both ends tapped (standard) | With connector | 0.5 | - | ||
455.35 € | 1 | 26 Days | Other | 12 | 75 | Without cushion | 0.07 to 1.0 | Without (built-in magnet) | - | - | Rod-end flange type | With connector | 0.5 | - | ||
510.27 € | 1 | 26 Days | Other | 12 | 75 | Without cushion | 0.07 to 1.0 | Without (built-in magnet) | - | - | Rod-end flange type | With connector | 3 | - | ||
510.27 € | 1 | 26 Days | Other | 12 | 75 | Without cushion | 0.07 to 1.0 | Without (built-in magnet) | - | - | Rod-end flange type | Without connector | 3 | - |