Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RSH32-20DL-Y7BW
Part Number
|
---|
RSH32-20DL-Y7BW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Roller material | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
400.32 € | 1 | 26 Days | [Double Acting] Double Acting | 32 | 20 | 1.0 | Rc | Without option | Y7BW | 0.5 | 2 pcs. | Resin | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | Rubber cushion | Rod Tip Shape | Lever with built-in shock absorber |
Tube Material | Aluminum alloy / hard anodized aluminum | Specification of cylinder | Heavy duty stopper cylinder | Mount Type | Flange |
Configure
Basic Attributes
Cylinder Operation Method
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Port thread type
Body Options
Auto Switch
Lead Wire Length(m)
Number of Switches
Roller material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes