Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RSH20-15BL-DC
Part Number
|
---|
RSH20-15BL-DC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Roller material | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
311.63 € | 1 | 26 Days | [Double Acting] With Return Spring | 20 | 15 | 1.0 | M | With lock mechanism, with cancel cap | Without (built-in magnet) | - | - | Resin | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | Rubber cushion | Rod Tip Shape | Lever with built-in shock absorber |
Tube Material | Aluminum alloy / hard anodized aluminum | Specification of cylinder | Heavy duty stopper cylinder | Mount Type | Flange |
This page is RSH, Stopper Cylinder, Heavy Duty, part number RSH20-15BL-DC.
You can find the detail information about specifications and dimensions on part number RSH20-15BL-DC.
Configure
Basic Attributes
Cylinder Operation Method
Lead Wire Length(m)
Number of Switches
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Port thread type
Body Options
Auto Switch
Roller material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RSH20-15BL |
RSH20-15BL-D |
RSH20-15BM |
RSH20-15BM-D |
RSH20-15BM-DS |
RSH20-15DL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Roller material | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
295.32 € | 1 | 26 Days | [Double Acting] With Return Spring | 20 | 15 | 1.0 | M | Without option | Without (built-in magnet) | - | - | Resin | - | ||
305.35 € | 1 | 26 Days | [Double Acting] With Return Spring | 20 | 15 | 1.0 | M | With lock mechanism | Without (built-in magnet) | - | - | Resin | - | ||
295.32 € | 1 | 26 Days | [Double Acting] With Return Spring | 20 | 15 | 1.0 | M | Without option | Without (built-in magnet) | - | - | Carbon steel | - | ||
305.31 € | 1 | 26 Days | [Double Acting] With Return Spring | 20 | 15 | 1.0 | M | With lock mechanism | Without (built-in magnet) | - | - | Carbon steel | - | ||
416.53 € | 1 | 26 Days | [Double Acting] With Return Spring | 20 | 15 | 1.0 | M | With lock mechanism, with lever detection switch | Without (built-in magnet) | - | - | Carbon steel | - | ||
295.32 € | 1 | 26 Days | [Double Acting] Double Acting | 20 | 15 | 1.0 | M | Without option | Without (built-in magnet) | - | - | Resin | - |