Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZCUKQ32-50D
Part Number
|
---|
ZCUKQ32-50D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rod Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Vacuum piping method | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
176.19 € | 1 | 26 Days | Double rod | [Block Shape] Plate Cylinder | 32 | 50 | Standard / Vacuum | 0.11 to 0.7 | Without built-in magnet | Rc 1/8 | None | - | - | Male thread | Rod piping | - |
Loading...
Cylinder Operation Method | Double Acting | Additional Function | Standard / With rod detent function | Cushion | Rubber bumper at both ends |
---|---|---|---|---|---|
Type of Mount Support | Basic type | Tube Material | Aluminum alloy / hard anodized aluminum | Specification of cylinder | Free mount cylinder for vacuum |
This page is ZC(D)UK, Free Mount Cylinder w / Vacuum Pad, part number ZCUKQ32-50D.
You can find the detail information about specifications and dimensions on part number ZCUKQ32-50D.
Configure
Basic Attributes
Main Body Shape
Environment, Applications
Lead Wire Length(m)
Number of Switches
Connector type
Type
Rod Operation Method
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Rod Tip Shape
Vacuum piping method
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZCDUKC10-10D-M9PL |
ZCDUKC10-10D-M9PSAPC |
ZCDUKC10-15D |
ZCUKR10-10D |
ZCUKR10-15D |
ZCUKR10-25D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rod Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Vacuum piping method | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.48 € | 1 | 26 Days | Single Rods | [Block Shape] Plate Cylinder | 10 | 10 | Standard / Vacuum | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | M9P | 3 | 2 pcs. | Male thread | Cap piping | - | ||
178.47 € | 1 | 26 Days | Single Rods | [Block Shape] Plate Cylinder | 10 | 10 | Standard / Vacuum | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | M9P | M8-3 pin plug connector / 0.5 | 2 pcs. | Male thread | Cap piping | - | ||
98.15 € | 1 | 4 Days | Single Rods | [Block Shape] Plate Cylinder | 10 | 15 | Standard / Vacuum | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | None | - | - | Male thread | Cap piping | - | ||
79.27 € | 1 | 26 Days | Double rod | [Block Shape] Plate Cylinder | 10 | 10 | Standard / Vacuum | 0.13 to 0.7 | Without built-in magnet | M5 × 0.8 | None | - | - | Pad direct mounting | Rod piping | - | ||
79.27 € | 1 | 26 Days | Double rod | [Block Shape] Plate Cylinder | 10 | 15 | Standard / Vacuum | 0.13 to 0.7 | Without built-in magnet | M5 × 0.8 | None | - | - | Pad direct mounting | Rod piping | - | ||
82.56 € | 1 | 26 Days | Double rod | [Block Shape] Plate Cylinder | 10 | 25 | Standard / Vacuum | 0.13 to 0.7 | Without built-in magnet | M5 × 0.8 | None | - | - | Pad direct mounting | Rod piping | - |