ZC(D)UK, Free Mount Cylinder w / Vacuum Pad (Part Numbers - CAD Download)

ZC(D)UK, Free Mount Cylinder w / Vacuum Pad
A compact square cylinder with high installation accuracy.
[Features]
· CU Series with a vacuum passage in the rod for easy mounting of vacuum pads.
· Helps save space.
· Not necessary to provide vacuum tubing space at the end of the rod.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

(i)Remark

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZCUKR10-25D

Part Number
ZCUKR10-25D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rod Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Rod Tip Shape Vacuum piping method Connector type

82.56 €

1 26 Days Double rod[Block Shape] Plate Cylinder1025Standard / Vacuum0.13 to 0.7Without built-in magnetM5 × 0.8None--Pad direct mountingRod piping-

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Additional Function Standard / With rod detent function Cushion Rubber bumper at both ends
Type of Mount Support Basic type Tube Material Aluminum alloy / hard anodized aluminum Specification of cylinder Free mount cylinder for vacuum

This page is ZC(D)UK, Free Mount Cylinder w / Vacuum Pad, part number ZCUKR10-25D.
You can find the detail information about specifications and dimensions on part number ZCUKR10-25D.

Variation of this product

Part Number
ZCDUKC10-10D-M9PL
ZCDUKC10-10D-M9PSAPC
ZCDUKC10-15D
ZCUKR10-30D
ZCUKR10-5D
ZCUKR16-10D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rod Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Rod Tip Shape Vacuum piping method Connector type

169.48 €

1 26 Days Single Rods[Block Shape] Plate Cylinder1010Standard / Vacuum0.13 to 0.7Built-in magnetM5 × 0.8M9P32 pcs.Male threadCap piping-

178.47 €

1 26 Days Single Rods[Block Shape] Plate Cylinder1010Standard / Vacuum0.13 to 0.7Built-in magnetM5 × 0.8M9PM8-3 pin plug connector / 0.52 pcs.Male threadCap piping-

98.15 €

1 4 Days Single Rods[Block Shape] Plate Cylinder1015Standard / Vacuum0.13 to 0.7Built-in magnetM5 × 0.8None--Male threadCap piping-

82.58 €

1 26 Days Double rod[Block Shape] Plate Cylinder1030Standard / Vacuum0.13 to 0.7Without built-in magnetM5 × 0.8None--Pad direct mountingRod piping-

79.27 €

1 26 Days Double rod[Block Shape] Plate Cylinder105Standard / Vacuum0.13 to 0.7Without built-in magnetM5 × 0.8None--Pad direct mountingRod piping-

94.85 €

1 26 Days Double rod[Block Shape] Plate Cylinder1610Standard / Vacuum0.13 to 0.7Without built-in magnetM5 × 0.8None--Pad direct mountingRod piping-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360