Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MTS25-25M
Part Number
|
---|
MTS25-25M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Custom-made Specifications | Direction of Piping | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
376.02 € | 1 | 26 Days | Guided | 25 | 25 | Standard | - | - | Air cushion | 0.1 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Male thread | None | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Additional Function | Standard / With rod detent function |
---|---|---|---|---|---|
Tube Material | Aluminum alloy / hard anodized aluminum | Type of Shaft Bearing | Ball spline | Specification of cylinder | Precision cylinder |
This page is MTS, Precision Cylinder (Bores 12-40), part number MTS25-25M.
You can find the detail information about specifications and dimensions on part number MTS25-25M.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Direction of Piping
Connector type
Type
Main Body Shape
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Cushion
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Rod Tip Shape
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MTS12-100RM |
MTS12-25 |
MTS12-25-A93VS |
MTS25-25R |
MTS25-25RM |
MTS25-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Custom-made Specifications | Direction of Piping | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
466.61 € | 1 | 26 Days | Guided | 12 | 100 | Standard | - | - | Air cushion | 0.17 to 0.7 | With head-side end lock | M Screw | Without (built-in magnet) | - | - | Male thread | None | - | - | ||
329.37 € | 1 | 4 Days | Guided | 12 | 25 | Standard | - | - | Air cushion | 0.12 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | None | - | - | ||
349.90 € | 1 | 26 Days | [Block Shape] Plate Cylinder | 12 | 25 | Standard | -10~60 | 0.12~0.7 | Air cushion | - | Without end lock (standard) | M Screw | A93V | 0.5 | 1 pc. | Female thread (standard) | None | Standard piping type | None | ||
413.13 € | 1 | 26 Days | Guided | 25 | 25 | Standard | - | - | Air cushion | 0.15 to 0.7 | With head-side end lock | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | None | - | - | ||
424.15 € | 1 | 26 Days | Guided | 25 | 25 | Standard | - | - | Air cushion | 0.15 to 0.7 | With head-side end lock | M Screw | Without (built-in magnet) | - | - | Male thread | None | - | - | ||
393.77 € | 1 | 26 Days | Guided | 25 | 30 | Standard | - | - | Air cushion | 0.1 to 0.7 | Without end lock (standard) | M Screw | Without (built-in magnet) | - | - | Female thread (standard) | None | - | - |