Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDG1BN25-75TZ
Part Number
|
---|
CDG1BN25-75TZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.27 € | 1 | 7 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 25 | 75 | 0.23 to 1.0 | Built-in magnet | None | - | - | Without bracket | Without bracket | Basic type | Rod end male thread | Made-to-order products not available | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | Rubber cushion |
This page is Air Cylinder Standard Type, Single Acting, Spring Return / Extend CG1 Series, part number CDG1BN25-75TZ.
You can find the detail information about specifications and dimensions on part number CDG1BN25-75TZ.
Configure
Basic Attributes
Cylinder Operation Method
Lead Wire Length(m)
Number of Switches
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Specifications
Auto Switch
Swinging Receiving Metal
Rod Tip Metal Fitting
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDG1BN20-125SZ |
CDG1BN20-125TZ |
CDG1BN20-15SZ |
CDG1BN32-100SZ |
CDG1BN32-100TZ |
CDG1BN32-10SZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.31 € | 1 | 7 Days | Single Acting (Extruded) | 20 | 125 | 0.18 to 1.0 | Built-in magnet | None | - | - | Without bracket | Without bracket | Basic type | Rod end male thread | Made-to-order products not available | - | ||
69.31 € | 1 | 7 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 20 | 125 | 0.23 to 1.0 | Built-in magnet | None | - | - | Without bracket | Without bracket | Basic type | Rod end male thread | Made-to-order products not available | - | ||
45.77 € | 1 | 7 Days | Single Acting (Extruded) | 20 | 15 | 0.18 to 1.0 | Built-in magnet | None | - | - | Without bracket | Without bracket | Basic type | Rod end male thread | Made-to-order products not available | - | ||
68.60 € | 1 | 7 Days | Single Acting (Extruded) | 32 | 100 | 0.18 to 1.0 | Built-in magnet | None | - | - | Without bracket | Without bracket | Basic type | Rod end male thread | Made-to-order products not available | - | ||
68.60 € | 1 | 7 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 32 | 100 | 0.23 to 1.0 | Built-in magnet | None | - | - | Without bracket | Without bracket | Basic type | Rod end male thread | Made-to-order products not available | - | ||
50.90 € | 1 | 7 Days | Single Acting (Extruded) | 32 | 10 | 0.18 to 1.0 | Built-in magnet | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Rod end male thread | None | None |