Digital Flow Switch for Water, PF2W Series (Part Numbers - CAD Download)

Digital Flow Switch for Water, PF2W Series
Integrated and remote type flow switch.
[Features]
· Has switch output, accumulated pulse output and analog output.
· Can switch between accumulated flow rate and instantaneous flow rate.
· Water-resistant construction conforming to IP65.

(i)Remark

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PF2W540-04N-2

Part Number
PF2W540-04N-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor/Monitor Configuration Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Pressure Resistance
(MPa)
No. of Inputs No. of Outputs Analog Voltage Output
(V)
Analog Current Output
(mA)
Liquid contact parts material Acquired Standards Protective Structure Unit Specifications Lead Wire Rating Flow Range
(L/min)
Applicable Sensors Option Output Specification Accuracy
(%F.S.)
Connection Operating Fluid Temperature
(°C)

438.11 €

1 26 Days Water10~Less than 50[Separate Type, Connector Joint] Separated sensorAnalogCurrentFemale Thread[Rc (R)] Rc[1/2] 1/21.5-2-[DC 4-20mA] 4 to 20mA[Resin] ResinCEIP65-Without lead wire5 to 40-NoneMonitor output + analog output (4 to 20 mA)±5% F.S.-0–50

Loading...

  1. 1

Basic information

Type Flow Switch for Water Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%

This page is Digital Flow Switch for Water, PF2W Series, part number PF2W540-04N-2.
You can find the detail information about specifications and dimensions on part number PF2W540-04N-2.

Variation of this product

Part Number
PF2W301-A
PF2W301-A-M
PF2W330-A
PF2W540-06
PF2W540-06N
PF2W540-06N-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Fluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor/Monitor Configuration Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Pressure Resistance
(MPa)
No. of Inputs No. of Outputs Analog Voltage Output
(V)
Analog Current Output
(mA)
Liquid contact parts material Acquired Standards Protective Structure Unit Specifications Lead Wire Rating Flow Range
(L/min)
Applicable Sensors Option Output Specification Accuracy
(%F.S.)
Connection Operating Fluid Temperature
(°C)

273.97 €

1 4 Days Water-[Separate Type, Connector Joint] Remote type monitor unit-------------With unit conversion function-0.5 to 40PF2W504/520/540-PNP open collector 2 outputs---

273.97 €

1 4 Days Water-[Separate Type, Connector Joint] Remote type monitor unit-------------SI unit fixed-0.5 to 40PF2W504/520/540-PNP open collector 2 outputs---

273.90 €

1 26 Days -100~Less than 500[Separate Type, Connector Joint] Remote type monitor unitNPN Open Collector / Pulse----1.5-2---CEIP40With unit conversion function--PF2W511-NPN open collector 2 outputs±3%F.S.Panel mount-

347.11 €

1 26 Days Water10~Less than 50[Separate Type, Connector Joint] Separated sensor--Female Thread[Rc (R)] Rc[3/4] 3/41.5-1--[Resin] ResinCEIP65-Lead wire with M12 connector 3 m5 to 40-NoneOutput for monitor±5% F.S.-0–50

323.06 €

1 26 Days Water10~Less than 50[Separate Type, Connector Joint] Separated sensor--Female Thread[Rc (R)] Rc[3/4] 3/41.5-1--[Resin] ResinCEIP65-Without lead wire5 to 40-NoneOutput for monitor±5% F.S.-0–50

438.11 €

1 26 Days Water10~Less than 50[Separate Type, Connector Joint] Separated sensorAnalogVoltageFemale Thread[Rc (R)] Rc[3/4] 3/41.5-2[1 to 5 V DC] 1 to 5 V-[Resin] ResinCEIP65-Without lead wire5 to 40-NoneOutput for monitor unit + analog output (1 to 5 V)±5% F.S.-0–50

Tech Support