Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PF2W511-F10-1
Part Number
|
---|
PF2W511-F10-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Liquid contact parts material | Acquired Standards | Protective Structure | Unit Specifications | Lead Wire | Rating Flow Range (L/min) | Applicable Sensors | Option | Output Specification | Accuracy (%F.S.) | Connection | Operating Fluid Temperature (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
581.35 € | 1 | 5 Days | Water | 100~Less than 500 | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | Female Thread | [G] G | [1] 1 | 1.5 | - | 2 | [1 to 5 V DC] 1 to 5 V | - | [Resin] Resin | CE | IP65 | - | Lead wire with M12 connector 3 m | 10 to 100 | - | None | Output for monitor unit + analog output (1 to 5 V) | ±3%F.S. | - | 0–50 |
Loading...
Type | Flow Switch for Water | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
---|
This page is Digital Flow Switch for Water, PF2W Series, part number PF2W511-F10-1.
You can find the detail information about specifications and dimensions on part number PF2W511-F10-1.
Configure
Basic Attributes
Sensor/Monitor Configuration
Plumbing Thread Type
Nominal Pipe Thread Size
No. of Inputs
Analog Voltage Output(V)
Liquid contact parts material
Unit Specifications
Applicable Sensors
Connection
Type
Fluid Type
Flow Rate Range (Max. Value)(L/min)
Output Method
Analog Output Specification
Pipe Port Type
No. of Outputs
Lead Wire
Rating Flow Range(L/min)
Option
Output Specification
Accuracy(%F.S.)
Operating Fluid Temperature(°C)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PF2W301-A |
PF2W301-A-M |
PF2W330-A |
PF2W511-F10-2 |
PF2W511-F10N |
PF2W511-F10N-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Liquid contact parts material | Acquired Standards | Protective Structure | Unit Specifications | Lead Wire | Rating Flow Range (L/min) | Applicable Sensors | Option | Output Specification | Accuracy (%F.S.) | Connection | Operating Fluid Temperature (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
273.97 € | 1 | 4 Days | Water | - | [Separate Type, Connector Joint] Remote type monitor unit | - | - | - | - | - | - | - | - | - | - | - | - | - | With unit conversion function | - | 0.5 to 40 | PF2W504/520/540 | - | PNP open collector 2 outputs | - | - | - | ||
273.97 € | 1 | 4 Days | Water | - | [Separate Type, Connector Joint] Remote type monitor unit | - | - | - | - | - | - | - | - | - | - | - | - | - | SI unit fixed | - | 0.5 to 40 | PF2W504/520/540 | - | PNP open collector 2 outputs | - | - | - | ||
273.90 € | 1 | 26 Days | - | 100~Less than 500 | [Separate Type, Connector Joint] Remote type monitor unit | NPN Open Collector / Pulse | - | - | - | - | 1.5 | - | 2 | - | - | - | CE | IP40 | With unit conversion function | - | - | PF2W511 | - | NPN open collector 2 outputs | ±3%F.S. | Panel mount | - | ||
581.35 € | 1 | 4 Days | Water | - | [Separate Type, Connector Joint] Separated sensor | - | - | Female Thread | [G] G | [1] 1 | - | - | - | - | - | - | - | - | - | Lead wire with M12 connector 3 m | 10 to 100 | - | None | Pulse output + Analog output (4 to 20 mA) | - | - | - | ||
442.21 € | 1 | 26 Days | Water | - | [Separate Type, Connector Joint] Separated sensor | - | - | Female Thread | [G] G | [1] 1 | - | - | - | - | - | - | - | - | - | None | 10 to 100 | - | None | Pulse output only | - | - | - | ||
557.26 € | 1 | 4 Days | Water | - | [Separate Type, Connector Joint] Separated sensor | - | - | Female Thread | [G] G | [1] 1 | - | - | - | - | - | - | - | - | - | None | 10 to 100 | - | None | Pulse output + Analog output (1 to 5V) | - | - | - |