Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PF2W540-F04
Part Number
|
---|
PF2W540-F04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Liquid contact parts material | Acquired Standards | Protective Structure | Unit Specifications | Lead Wire | Rating Flow Range (L/min) | Applicable Sensors | Option | Output Specification | Accuracy (%F.S.) | Connection | Operating Fluid Temperature (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
347.11 € | 1 | 26 Days | Water | 10~Less than 50 | [Separate Type, Connector Joint] Separated sensor | - | - | Female Thread | [G] G | [1/2] 1/2 | 1.5 | - | 1 | - | - | [Resin] Resin | CE | IP65 | - | Lead wire with M12 connector 3 m | 5 to 40 | - | None | Output for monitor | ±5% F.S. | - | 0–50 |
Loading...
Type | Flow Switch for Water | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
---|
This page is Digital Flow Switch for Water, PF2W Series, part number PF2W540-F04.
You can find the detail information about specifications and dimensions on part number PF2W540-F04.
Configure
Basic Attributes
Sensor/Monitor Configuration
Output Method
Analog Output Specification
Plumbing Thread Type
Nominal Pipe Thread Size
No. of Inputs
Analog Voltage Output(V)
Liquid contact parts material
Unit Specifications
Applicable Sensors
Connection
Type
Fluid Type
Flow Rate Range (Max. Value)(L/min)
Pipe Port Type
No. of Outputs
Lead Wire
Rating Flow Range(L/min)
Option
Output Specification
Accuracy(%F.S.)
Operating Fluid Temperature(°C)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PF2W301-A |
PF2W301-A-M |
PF2W330-A |
PF2W540-F04-1 |
PF2W540-F04-1-C |
PF2W540-F04-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Liquid contact parts material | Acquired Standards | Protective Structure | Unit Specifications | Lead Wire | Rating Flow Range (L/min) | Applicable Sensors | Option | Output Specification | Accuracy (%F.S.) | Connection | Operating Fluid Temperature (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
273.97 € | 1 | 4 Days | Water | - | [Separate Type, Connector Joint] Remote type monitor unit | - | - | - | - | - | - | - | - | - | - | - | - | - | With unit conversion function | - | 0.5 to 40 | PF2W504/520/540 | - | PNP open collector 2 outputs | - | - | - | ||
273.97 € | 1 | 4 Days | Water | - | [Separate Type, Connector Joint] Remote type monitor unit | - | - | - | - | - | - | - | - | - | - | - | - | - | SI unit fixed | - | 0.5 to 40 | PF2W504/520/540 | - | PNP open collector 2 outputs | - | - | - | ||
273.90 € | 1 | 26 Days | - | 100~Less than 500 | [Separate Type, Connector Joint] Remote type monitor unit | NPN Open Collector / Pulse | - | - | - | - | 1.5 | - | 2 | - | - | - | CE | IP40 | With unit conversion function | - | - | PF2W511 | - | NPN open collector 2 outputs | ±3%F.S. | Panel mount | - | ||
462.15 € | 1 | 26 Days | Water | 10~Less than 50 | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | Female Thread | [G] G | [1/2] 1/2 | 1.5 | - | 2 | [1 to 5 V DC] 1 to 5 V | - | [Resin] Resin | CE | IP65 | - | Lead wire with M12 connector 3 m | 5 to 40 | - | None | Output for monitor unit + analog output (1 to 5 V) | ±5% F.S. | - | 0–50 | ||
465.35 € | 1 | 26 Days | Water | 10~Less than 50 | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | Female Thread | [G] G | [1/2] 1/2 | 1.5 | - | 2 | [1 to 5 V DC] 1 to 5 V | - | [Resin] Resin | CE | IP65 | - | Lead wire with M12 connector 3 m | 5 to 40 | - | Connector (e-con) 1 pc. | Output for monitor unit + analog output (1 to 5 V) | ±5% F.S. | - | 0–50 | ||
462.15 € | 1 | 26 Days | Water | 10~Less than 50 | [Separate Type, Connector Joint] Separated sensor | Analog | Current | Female Thread | [G] G | [1/2] 1/2 | 1.5 | - | 2 | - | [DC 4-20mA] 4 to 20mA | [Resin] Resin | CE | IP65 | - | Lead wire with M12 connector 3 m | 5 to 40 | - | None | Monitor output + analog output (4 to 20 mA) | ±5% F.S. | - | 0–50 |