Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDBG1BA25-125-HL
Part Number
|
---|
CDBG1BA25-125-HL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Valves | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Lock Position | Type of Mount Support | Bellows | Type | Manual release method | Connector type | Auto switch mounting bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
165.27 € | 1 | 26 Days | 25 | 125 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | - | Air cushion | Built-in magnet | Without switch | - | - | With head-end lock | Basic type | Without rod boot | Locking type | - | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | Available | Operating Pressure(MPa) | 0.15 to 1.0 |
Custom-made Specifications | None |
This page is C(D)BG1, Air Cylinder, Double Acting, Single Rod, End Lock, part number CDBG1BA25-125-HL.
You can find the detail information about specifications and dimensions on part number CDBG1BA25-125-HL.
Configure
Basic Attributes
Valves
Lead Wire Length(m)
Number of Switches
Manual release method
Connector type
Auto switch mounting bracket
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Cushion
Specifications
Auto Switch
Lock Position
Type of Mount Support
Bellows
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CBG1BA20-200-HN |
CBG1BA20-75-HL |
CBG1BA25-100-HN |
CDBG1BA25-150-HN |
CDBG1BA25-200-HL |
CDBG1BA25-200-HN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Valves | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Lock Position | Type of Mount Support | Bellows | Type | Manual release method | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.29 € | 1 | 26 Days | 20 | 200 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | - | Air cushion | Without magnet | - | - | - | With head-end lock | Basic type | Without rod boot | Non-locking type | - | - | - | ||
133.95 € | 1 | 26 Days | 20 | 75 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | - | Air cushion | Without magnet | - | - | - | With head-end lock | Basic type | Without rod boot | Locking type | - | - | - | ||
153.95 € | 1 | 26 Days | 25 | 100 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | - | Air cushion | Without magnet | - | - | - | With head-end lock | Basic type | Without rod boot | Non-locking type | - | - | - | ||
165.16 € | 1 | 26 Days | 25 | 150 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | - | Air cushion | Built-in magnet | Without switch | - | - | With head-end lock | Basic type | Without rod boot | Non-locking type | - | - | - | ||
175.24 € | 1 | 26 Days | 25 | 200 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | - | Air cushion | Built-in magnet | Without switch | - | - | With head-end lock | Basic type | Without rod boot | Locking type | - | - | - | ||
171.82 € | 1 | 26 Days | 25 | 200 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | - | Air cushion | Built-in magnet | Without switch | - | - | With head-end lock | Basic type | Without rod boot | Non-locking type | - | - | - |