Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDBG1BN40-30-RL
Part Number
|
---|
CDBG1BN40-30-RL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Valves | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Lock Position | Type of Mount Support | Bellows | Type | Manual release method | Connector type | Auto switch mounting bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
188.58 € | 1 | 26 Days | 40 | 30 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | - | Rubber cushion | Built-in magnet | Without switch | - | - | With rod-end lock | Basic type | Without rod boot | Locking type | - | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | Available | Operating Pressure(MPa) | 0.15 to 1.0 |
Custom-made Specifications | None |
Configure
Basic Attributes
Valves
Lead Wire Length(m)
Number of Switches
Manual release method
Connector type
Auto switch mounting bracket
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Cushion
Specifications
Auto Switch
Lock Position
Type of Mount Support
Bellows
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes