Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MBL50-160Z
Part Number
|
---|
MBL50-160Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | End Locking | Valves | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) | Connector type | Made-to-order specification (cushion valve position) | Made-to-order specification (trunnion bracket mounting location) | Stroke adjustment symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
276.11 € | 1 | 26 Days | [Double Acting] Double Acting | 50 | 160 | Standard | - | - | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Axial foot type | None | None | - | - | - | - | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Additional Function | Standard |
---|---|---|---|---|---|
Operating Pressure(MPa) | 0.05 to 1.0 |
This page is Air Cylinder, Standard Type, Double Acting, Single Rod MB Series, part number MBL50-160Z.
You can find the detail information about specifications and dimensions on part number MBL50-160Z.
Configure
Basic Attributes
Cylinder Operation Method
End Locking
Valves
Auto Switch
Lead Wire Length(m)
Number of Switches
Customized specification (port positions)
Connector type
Made-to-order specification (cushion valve position)
Made-to-order specification (trunnion bracket mounting location)
Stroke adjustment symbol
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Cushion
Specifications
Port thread type
Swinging Receiving Metal
Rod Tip Metal Fitting
Type of Mount Support
Bellows
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MBB100-100Z |
MBB100-125Z |
MBB100-140Z |
MBL50-200Z |
MBL50-25Z |
MBL50-40Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | End Locking | Valves | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) | Connector type | Made-to-order specification (cushion valve position) | Made-to-order specification (trunnion bracket mounting location) | Stroke adjustment symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
373.42 € | 1 | Quote | [Double Acting] Double Acting | 100 | 100 | Standard | - | - | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | None | - | - | - | - | - | ||
386.58 € | 1 | 26 Days | [Double Acting] Double Acting | 100 | 125 | Standard | - | - | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | None | - | - | - | - | - | ||
399.85 € | 1 | 26 Days | [Double Acting] Double Acting | 100 | 140 | Standard | - | - | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | None | - | - | - | - | - | ||
284.55 € | 1 | 26 Days | [Double Acting] Double Acting | 50 | 200 | Standard | - | - | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Axial foot type | None | None | - | - | - | - | - | ||
225.74 € | 1 | 26 Days | [Double Acting] Double Acting | 50 | 25 | Standard | - | - | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Axial foot type | None | None | - | - | - | - | - | ||
234.18 € | 1 | 26 Days | [Double Acting] Double Acting | 50 | 40 | Standard | - | - | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Axial foot type | None | None | - | - | - | - | - |