Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MDBKB63-100Z
Part Number
|
---|
MDBKB63-100Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
313.39 € | 1 | 26 Days | 63 | 100 | Air cushion | Built-in magnet | Rc | Without switch | - | - | Without bracket | Basic type | None | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
Swinging Receiving Metal | Without bracket |
This page is Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series, part number MDBKB63-100Z.
You can find the detail information about specifications and dimensions on part number MDBKB63-100Z.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Specifications
Port thread type
Auto Switch
Rod Tip Metal Fitting
Type of Mount Support
Bellows
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MBKB32-200Z |
MBKB32-25Z |
MBKB32TF-100Z |
MDBKB63-125Z |
MDBKB63-150Z |
MDBKB63-200Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
193.29 € | 1 | 26 Days | 32 | 200 | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Basic type | None | - | ||
168.11 € | 1 | 26 Days | 32 | 25 | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Basic type | None | - | ||
178.90 € | 1 | 26 Days | 32 | 100 | Air cushion | Without magnet | G | - | - | - | Without bracket | Basic type | None | - | ||
321.77 € | 1 | 26 Days | 63 | 125 | Air cushion | Built-in magnet | Rc | Without switch | - | - | Without bracket | Basic type | None | - | ||
330.24 € | 1 | 26 Days | 63 | 150 | Air cushion | Built-in magnet | Rc | Without switch | - | - | Without bracket | Basic type | None | - | ||
347.06 € | 1 | 26 Days | 63 | 200 | Air cushion | Built-in magnet | Rc | Without switch | - | - | Without bracket | Basic type | None | - |