Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MDBBL50-250-HL
Part Number
|
---|
MDBBL50-250-HL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Lock Position | Type of Mount Support | Bellows | Custom-made Specifications | Lock actuation system | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
397.73 € | 1 | 26 Days | 50 | 250 | Built-in magnet | Rc | Without switch | - | - | With head-end lock | Axial foot type | None | None | Locking type | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | Available |
Cushion | Air cushion | Operating Pressure(MPa) | 0.15 to 1.0 |
This page is M(D)BB, Air Cylinder, Double Acting, Single Rod, End Lock, part number MDBBL50-250-HL.
You can find the detail information about specifications and dimensions on part number MDBBL50-250-HL.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Specifications
Port thread type
Auto Switch
Lock Position
Type of Mount Support
Bellows
Custom-made Specifications
Lock actuation system
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MBBB100-200-HN |
MBBB100-250-RN |
MBBB32-200-HL |
MDBBL50-740-RL |
MDBBL50-750-HN |
MDBBL63TN-200-HN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Lock Position | Type of Mount Support | Bellows | Custom-made Specifications | Lock actuation system | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
638.73 € | 1 | 26 Days | 100 | 200 | Without magnet | Rc | - | - | - | With head-end lock | Basic type | None | None | Non-locking type | - | ||
665.16 € | 1 | 26 Days | 100 | 250 | Without magnet | Rc | - | - | - | With rod-end lock | Basic type | None | None | Non-locking type | - | ||
252.21 € | 1 | 26 Days | 32 | 200 | Without magnet | Rc | - | - | - | With head-end lock | Basic type | None | None | Locking type | - | ||
565.82 € | 1 | 26 Days | 50 | 740 | Built-in magnet | Rc | Without switch | - | - | With rod-end lock | Axial foot type | None | None | Locking type | - | ||
558.52 € | 1 | 26 Days | 50 | 750 | Built-in magnet | Rc | Without switch | - | - | With head-end lock | Axial foot type | None | None | Non-locking type | - | ||
438.26 € | 1 | 26 Days | 63 | 200 | Built-in magnet | NPT | Without switch | - | - | With head-end lock | Axial foot type | None | None | Non-locking type | None |