Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CA2G100TN-200Z
Part Number
|
---|
CA2G100TN-200Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Customized specification (port positions) | Connector type | Made-to-order specification (cushion valve position) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
404.63 € | 1 | 26 Days | 100 | 200 | Standard | - | Air cushion | 0.05 to 1.0 | Without magnet | NPT | - | - | - | Without bracket | Without bracket | Head-end flange | None | Aluminum tube | None | - | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard |
This page is Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series, part number CA2G100TN-200Z.
You can find the detail information about specifications and dimensions on part number CA2G100TN-200Z.
Configure
Basic Attributes
Auto Switch
Lead Wire Length(m)
Number of Switches
Customized specification (port positions)
Connector type
Made-to-order specification (cushion valve position)
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Cushion
Operating Pressure(MPa)
Specifications
Port thread type
Swinging Receiving Metal
Rod Tip Metal Fitting
Type of Mount Support
Bellows
Tube Material
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CA2B100-1200Z |
CA2B100-125Z |
CA2B100-135Z |
CA2G40-100Z |
CA2G40-110Z |
CA2G40-125Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Customized specification (port positions) | Connector type | Made-to-order specification (cushion valve position) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
903.65 € | 1 | Quote | 100 | 1,200 | Standard | - | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | - | - | ||
346.06 € | 1 | 26 Days | 100 | 125 | Standard | - | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | - | - | ||
357.79 € | 1 | 26 Days | 100 | 135 | Standard | - | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | - | - | ||
115.78 € | 1 | 6 Days | 40 | 100 | Standard | - | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Head-end flange | None | Aluminum tube | None | - | - | - | ||
167.98 € | 1 | 26 Days | 40 | 110 | Standard | - | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Head-end flange | None | Aluminum tube | None | - | - | - | ||
167.98 € | 1 | Quote | 40 | 125 | Standard | - | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Head-end flange | None | Aluminum tube | None | - | - | - |