Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CA2BH40TF-160
Part Number
|
---|
CA2BH40TF-160 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Valves | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Tube Material | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
167.63 € | 1 | 26 Days | 40 | 160 | NA | Without magnet | G | - | - | - | Basic type | Without rod boot | Aluminum tube | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | NA |
Cushion | None | Operating Pressure(MPa) | 0.1 to 1.0 | Custom-made Specifications | None |
Type | Hydro type |
This page is Air Cylinder, Air-Hydro Type, Double Acting, Single Rod CA2□H Series, part number CA2BH40TF-160.
You can find the detail information about specifications and dimensions on part number CA2BH40TF-160.
Configure
Basic Attributes
Auto Switch
Lead Wire Length(m)
Number of Switches
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Valves
Specifications
Port thread type
Type of Mount Support
Bellows
Tube Material
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CA2BH100-200 |
CA2BH100-250 |
CA2BH100-400 |
CA2BH50-100 |
CA2BH50-150 |
CA2BH50-170 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Valves | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Tube Material | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
381.52 € | 1 | 26 Days | 100 | 200 | Available | Without magnet | Rc | - | - | - | Basic type | None | Aluminum tube | - | ||
405.10 € | 1 | 26 Days | 100 | 250 | Available | Without magnet | Rc | - | - | - | Basic type | None | Aluminum tube | - | ||
475.98 € | 1 | 26 Days | 100 | 400 | Available | Without magnet | Rc | - | - | - | Basic type | None | Aluminum tube | - | ||
215.98 € | 1 | 26 Days | 50 | 100 | Available | Without magnet | Rc | - | - | - | Basic type | None | Aluminum tube | - | ||
231.03 € | 1 | 26 Days | 50 | 150 | Available | Without magnet | Rc | - | - | - | Basic type | None | Aluminum tube | - | ||
238.60 € | 1 | 26 Days | 50 | 170 | Available | Without magnet | Rc | - | - | - | Basic type | None | Aluminum tube | - |