Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDJP2B6-10D-M9BLS
Pin Cylinder, Double Acting, Single Rod CJP2 Series external appearance
Double acting / Single rod, rubber bumper image
Action | Double acting, single rod | |
---|---|---|
Maximum operating pressure | 0.7 MPa | |
Minimum operating pressure | ø4 (diameter 4 mm) | 0.15 MPa |
ø6 (diameter 6 mm) | 0.12 MPa | |
ø10 (diameter 10 mm), ø16 (diameter 16 mm) | 0.06 MPa | |
Proof pressure | 1 MPa | |
Ambient and fluid temperature | Without auto switch: -10°C to 70°C, With auto switch: -10°C to 60°C (No freezing) | |
Lubrication | Not required (non-lube) | |
Stroke length tolerance | +1.0 0 | |
Rod-end type | With thread, without thread | |
Piston speed | 10 to 500 mm/s | |
Cushion | Rubber cushion | |
MountingNote) | Basic, flange, foot, clevis, trunnion |
Note) Bore size of ø4 (4‑mm diameter) is available with basic mounting only. The piston speed for a bore size of ø4 (4‑mm diameter) is 50 to 500 mm/s.
(Unit: g)
Stroke (mm) Mounting | Bore Size (mm) | ||||
---|---|---|---|---|---|
4 | 6 | 10 | 16 | ||
Basic Weight | 5 | 11 | 16 | 27 | 42 |
10 | 13 | 18 | 29 | 46 | |
15 | 15 | 21 | 32 | 50 | |
20 | 17 | 23 | 35 | 54 | |
25 | - | 25 | 37 | 58 | |
30 | - | - | 40 | 63 | |
35 | - | - | 43 | 67 | |
40 | - | - | 45 | 71 | |
Bracket Weight | Flange | - | 5 | 6 | 16 |
Foot | - | 7 | 9 | 24 | |
Clevis Shape | - | 2 | 5 | 8 | |
Trunnion (with pin) | - | 15 | 25 | 70 | |
Additional weight for built-in magnet | 2 | 3 | 5 | 7 |
Bore size (mm) | Stroke (mm) |
---|---|
4 | 5, 10, 15, 20Note) |
6 | 5, 10, 15, 20, 25 |
10, 16 | 5, 10, 15, 20, 25, 30, 35, 40 |
Note) 20 stroke of bore size 4 mm is standard type only.
Mounting | Accessories | ||
---|---|---|---|
Mounting nut (1 pc.) | Rod-end nut (2 pcs.) (with thread) | Trunnion (with pin) | |
Basic | ● | ● | - |
Flange | ● | ● | - |
Foot | ● | ● | - |
Clevis | - | ● | - |
Trunnion | - | ● | ● |
(Unit: mm)
Standard: CJP2B4 dimensional drawing
Without rod-end thread (CJP2B4)
Built-in magnet: CDJP2B4 dimensional drawing
Without rod-end thread (CDJP2B4)
Standard: CJP2B6 to 16 dimensional drawing
Without rod-end thread (CJP2B6 to 16)
(Unit: mm)
Bore Size | Symbol | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | A’ | B | B1 | B2 | C | D | E | F | F’ | GA | GB | H | J | MM | NN | P | S | W | Z | |
6 | 7 | 9 | 14 | 14 | 5.5 | 2 | 3 | 16.5 | 8 | 6.5 | 5.5 | 6.5 | 17 | 6 | M3 × 0.5 | M10 × 1.0 | M3 × 0.5 | 16 | 3 | 33 |
10 | 10 | 12 | 15 | 17 | 7 | 2.5 | 4 | 19 | 8 | 6.5 | 6 | 7 | 20 | 7 | M4 × 0.7 | M12 × 1.0 | M3 × 0.5 | 19.5 | 3 | 39.5 |
16 | 12 | 14 | 20 | 19 | 8 | 3 | 6 | 24.5 | 10 | 8.5 | 6.5 | 7.5 | 24 | 10 | M5 × 0.8 | M14 × 1.0 | M5 × 0.8 | 19.5 | 4 | 43.5 |
Built-in magnet: CDJP2B6 to 16 dimensional drawing
Without rod-end thread (CDJP2B6 to 16)
(Unit: mm)
Bore Size | Symbol | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | A’ | B | B1 | B2 | C | D | E | F | F’ | GA | GB | H | J | MM | NN | P | S | W | Z | |
6 | 7 | 9 | 14 | 14 | 5.5 | 2 | 3 | 16.5 | 8 | 6.5 | 5.5 | 6.5 | 17 | 6 | M3 × 0.5 | M10 × 1.0 | M3 × 0.5 | 21 | 3 | 38 |
10 | 10 | 12 | 15 | 17 | 7 | 2.5 | 4 | 19 | 8 | 6.5 | 6 | 7 | 20 | 7 | M4 × 0.7 | M12 × 1.0 | M3 × 0.5 | 24.5 | 3 | 44.5 |
16 | 12 | 14 | 20 | 19 | 8 | 3 | 6 | 24.5 | 10 | 8.5 | 6.5 | 7.5 | 24 | 10 | M5 × 0.8 | M14 × 1.0 | M5 × 0.8 | 24.5 | 4 | 48.5 |
*See the manufacturer's catalog for product information other than the above.
Part Number
|
---|
CDJP2B6-10D-M9BLS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.49 € | 1 | 6 Days | 6 | 10 | Standard | -10~60 | 0.12 to 0.7 | Built-in magnet | M9B | 3 | 1 | Basic type | With thread | None | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Other |
---|---|---|---|---|---|
Additional Function | Standard | Cushion | Rubber cushion |
This page is Pin Cylinder, Double Acting, Single Rod CJP2 Series, part number CDJP2B6-10D-M9BLS.
You can find the detail information about specifications and dimensions on part number CDJP2B6-10D-M9BLS.
Configure
Basic Attributes
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Operating Pressure(MPa)
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDJP2B10-10D-A93 |
CDJP2B10-10D-A93L |
CDJP2B10-10D-A93V |
CDJP2B6-10D-M9BM |
CDJP2B6-10D-M9BS |
CDJP2B6-10D-M9BW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.10 € | 1 | 26 Days | 10 | 10 | Standard | -10~60 | 0.06 to 0.7 | Built-in magnet | A93 | - | 2 | Basic type | With thread | None | - | ||
81.27 € | 1 | 26 Days | 10 | 10 | Standard | -10~60 | 0.06 to 0.7 | Built-in magnet | A93 | 3 | 2 | Basic type | With thread | None | - | ||
76.10 € | 1 | 26 Days | 10 | 10 | Standard | -10~60 | 0.06 to 0.7 | Built-in magnet | A93V | - | 2 | Basic type | With thread | None | - | ||
104.73 € | 1 | 6 Days | 6 | 10 | Standard | -10~60 | 0.12 to 0.7 | Built-in magnet | M9B | 1 | 2 | Basic type | With thread | None | - | ||
62.45 € | 1 | 26 Days | 6 | 10 | Standard | -10~60 | 0.12 to 0.7 | Built-in magnet | M9B | - | 1 | Basic type | With thread | None | - | ||
99.06 € | 1 | 26 Days | 6 | 10 | Standard | -10~60 | 0.12 to 0.7 | Built-in magnet | M9BW | - | 2 | Basic type | With thread | None | - |