Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CS1F300-150
Part Number
|
---|
CS1F300-150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Valves | Cushion | Operating Pressure (MPa) | Port thread type | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Customized specification (port positions) | Type | Made-to-order specification (cushion valve position) | Made-to-order specification (trunnion bracket mounting location) | Stroke adjustment symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,296.05 € | 1 | Quote | - | 300 | 150 | Standard | Available | With cushions on both sides | 0.05 to 0.97 | Rc | None | Rod-end flange type | None | Iron tube | None | - | Lube type | - | - | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Additional Function | Standard |
---|---|---|---|---|---|
End Locking | NA | Pressure vessel construction code | Conforming |
This page is Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series, part number CS1F300-150.
You can find the detail information about specifications and dimensions on part number CS1F300-150.
Configure
Basic Attributes
Cylinder Operation Method
Customized specification (port positions)
Made-to-order specification (cushion valve position)
Made-to-order specification (trunnion bracket mounting location)
Stroke adjustment symbol
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Valves
Cushion
Operating Pressure(MPa)
Port thread type
Rod Tip Metal Fitting
Type of Mount Support
Bellows
Tube Material
Custom-made Specifications
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CS1B125-210 |
CS1B125-300-XC5 |
CS1B125-365 |
CS1F300-200 |
CS1F300-2000 |
CS1F300-200J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Valves | Cushion | Operating Pressure (MPa) | Port thread type | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Customized specification (port positions) | Type | Made-to-order specification (cushion valve position) | Made-to-order specification (trunnion bracket mounting location) | Stroke adjustment symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
585.18 € | 1 | 26 Days | - | 125 | 210 | Standard | Available | With cushions on both sides | 0.05 to 0.97 | Rc | None | Basic type | None | Aluminum tube | None | - | Lube type | - | - | - | ||
693.40 € | 1 | Quote | - | 125 | 300 | Standard | Available | With cushions on both sides | 0.05 to 0.97 | Rc | None | Basic type | None | Aluminum tube | Heat-resistant cylinder (110°C) | - | Lube type | - | - | - | ||
656.19 € | 1 | 26 Days | - | 125 | 365 | Standard | Available | With cushions on both sides | 0.05 to 0.97 | Rc | None | Basic type | None | Aluminum tube | None | - | Lube type | - | - | - | ||
2,387.24 € | 1 | Quote | - | 300 | 200 | Standard | Available | With cushions on both sides | 0.05 to 0.97 | Rc | None | Rod-end flange type | None | Iron tube | None | - | Lube type | - | - | - | ||
5,881.11 € | 1 | Quote | - | 300 | 2,000 | Standard | Available | With cushions on both sides | 0.05 to 0.97 | Rc | None | Rod-end flange type | None | Iron tube | None | - | Lube type | - | - | - | ||
2,510.27 € | 1 | Quote | - | 300 | 200 | Standard | Available | With cushions on both sides | 0.05 to 0.97 | Rc | None | Rod-end flange type | Nylon tarpaulin | Iron tube | None | - | Lube type | - | - | - |