Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDS1B180-30
Part Number
|
---|
CDS1B180-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Valves | Cushion | Operating Pressure (MPa) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) | Type | Connector type | Stroke adjustment symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,009.21 € | 1 | Quote | 180 | 30 | Standard | Available | With cushions on both sides | 0.05 to 0.7 | Rc | Without switch | - | - | Basic type | None | None | - | Lube type | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | NA | Specifications | Built-in magnet |
Rod Tip Metal Fitting | None |
This page is Air Cylinder CDS1 Series With Auto Switch, part number CDS1B180-30.
You can find the detail information about specifications and dimensions on part number CDS1B180-30.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Customized specification (port positions)
Connector type
Stroke adjustment symbol
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Valves
Cushion
Operating Pressure(MPa)
Port thread type
Auto Switch
Type of Mount Support
Bellows
Custom-made Specifications
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDS1B125-1000-XC35 |
CDS1B125-100N |
CDS1B125-120 |
CDS1B180-300 |
CDS1B180-350 |
CDS1B180-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Valves | Cushion | Operating Pressure (MPa) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) | Type | Connector type | Stroke adjustment symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,051.85 € | 1 | Quote | 125 | 1,000 | Standard | Available | With cushions on both sides | 0.05 to 0.97 | Rc | Without switch | - | - | Basic type | None | With coil scraper | - | Lube type | - | - | ||
551.32 € | 1 | 26 Days | 125 | 100 | Standard | Available | None | 0.05 to 0.97 | Rc | Without switch | - | - | Basic type | None | None | - | Lube type | - | - | ||
575.74 € | 1 | Quote | 125 | 120 | Standard | Available | With cushions on both sides | 0.05 to 0.97 | Rc | Without switch | - | - | Basic type | None | None | - | Lube type | - | - | ||
1,189.40 € | 1 | Quote | 180 | 300 | Standard | Available | With cushions on both sides | 0.05 to 0.7 | Rc | Without switch | - | - | Basic type | None | None | - | Lube type | - | - | ||
1,235.00 € | 1 | Quote | 180 | 350 | Standard | Available | With cushions on both sides | 0.05 to 0.7 | Rc | Without switch | - | - | Basic type | None | None | - | Lube type | - | - | ||
1,009.23 € | 1 | Quote | 180 | 40 | Standard | Available | With cushions on both sides | 0.05 to 0.7 | Rc | Without switch | - | - | Basic type | None | None | - | Lube type | - | - |