Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDJ2YD16-100Z-C73-B
Part Number
|
---|
CDJ2YD16-100Z-C73-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.27 € | 1 | 26 Days | 16 | 100 | Built-in magnet | M5 × 0.8 | C73 | 0.5 | 2 | Band mounting | 90° to axis | Without bracket | Without bracket | Double Clevis | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Friction (Internal Resistance) | End Locking | NA |
Cushion | Rubber cushion | Operating Pressure(MPa) | 0.03 to 0.7 | Custom-made Specifications | None |
This page is Smooth Cylinder, Double Acting, Single Rod CJ2Y Series, part number CDJ2YD16-100Z-C73-B.
You can find the detail information about specifications and dimensions on part number CDJ2YD16-100Z-C73-B.
Configure
Basic Attributes
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Auto Switch Mounting
Head Cover Port Position
Swinging Receiving Metal
Rod Tip Metal Fitting
Type of Mount Support
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDJ2YB10-10Z-A |
CDJ2YB10-10Z-B |
CDJ2YB10-15RZ-A |
CDJ2YD16-125Z-A93-B |
CDJ2YD16-125Z-B |
CDJ2YD16-150Z-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.23 € | 1 | 26 Days | 10 | 10 | Built-in magnet | M5 × 0.8 | Without switch | - | - | Rail mounting | 90° to axis | Without bracket | Without bracket | Basic type | - | ||
41.23 € | 1 | 26 Days | 10 | 10 | Built-in magnet | M5 × 0.8 | Without switch | - | - | Band mounting | 90° to axis | Without bracket | Without bracket | Basic type | - | ||
45.23 € | 1 | 26 Days | 10 | 15 | Built-in magnet | M5 × 0.8 | Without switch | - | - | Rail mounting | Axial direction | Without bracket | Without bracket | Basic type | - | ||
104.34 € | 1 | 26 Days | 16 | 125 | Built-in magnet | M5 × 0.8 | A93 | 0.5 | 2 | Band mounting | 90° to axis | Without bracket | Without bracket | Double Clevis | - | ||
69.31 € | 1 | 26 Days | 16 | 125 | Built-in magnet | M5 × 0.8 | Without switch | - | - | Band mounting | 90° to axis | Without bracket | Without bracket | Double Clevis | - | ||
72.26 € | 1 | 26 Days | 16 | 150 | Built-in magnet | M5 × 0.8 | Without switch | - | - | Band mounting | 90° to axis | Without bracket | Without bracket | Double Clevis | - |