Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQSYB12-20DCM-M9PVSAPC
Part Number
|
---|
CDQSYB12-20DCM-M9PVSAPC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.24 € | 1 | 26 Days | 12 | 20 | 0.03 to 0.7 | Built-in magnet | M9PV | 0.5 (M8 3-pin plug connector) | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Friction (Internal Resistance) | End Locking | NA |
Cushion | Rubber cushion | Body Options | Standard |
This page is Smooth Cylinder CQSY Series, part number CDQSYB12-20DCM-M9PVSAPC.
You can find the detail information about specifications and dimensions on part number CDQSYB12-20DCM-M9PVSAPC.
Configure
Basic Attributes
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQSYB12-15DC |
CDQSYB12-15DC-M9BLS |
CDQSYB12-15DCM |
CDQSYB12-25DC |
CDQSYB12-25DCM |
CDQSYB12-25DCM-M9NS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.19 € | 1 | 26 Days | 12 | 15 | 0.03 to 0.7 | Built-in magnet | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Standard (rod-end female thread) | - | ||
79.92 € | 1 | 26 Days | 12 | 15 | 0.03 to 0.7 | Built-in magnet | M9B | 3 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Standard (rod-end female thread) | - | ||
46.52 € | 1 | 26 Days | 12 | 15 | 0.03 to 0.7 | Built-in magnet | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | - | ||
52.60 € | 1 | 26 Days | 12 | 25 | 0.03 to 0.7 | Built-in magnet | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Standard (rod-end female thread) | - | ||
53.90 € | 1 | 26 Days | 12 | 25 | 0.03 to 0.7 | Built-in magnet | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | - | ||
85.82 € | 1 | 26 Days | 12 | 25 | 0.03 to 0.7 | Built-in magnet | M9N | 0.5 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | - |