Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQ2B32-5DCMZ
Ordering example of cylinder assembly
Cylinder model: CDQ2B32-30DMZ-LW-M9BW
Double clevis pivot bracket explanation drawing
Compact Cylinder, Standard Type: Double Acting, Single Rod CQ2 Series picture
Symbol
Without cushion
Pneumatic type specifications
Bore Size (mm) | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|---|---|---|---|
Action | Double acting, single rod | ||||||||||
Applicable fluids | Air | ||||||||||
Proof pressure | 1.5 MPa | ||||||||||
Maximum operating pressure | 1.0 MPa | ||||||||||
Minimum operating pressure | 0.07 MPa | 0.05 MPa | |||||||||
Ambient and fluid temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | ||||||||||
Lubrication | Not required (non-lube) | ||||||||||
Piston speed | 50 to 500 mm/s | ||||||||||
Allowable kinetic energy J | Standard type | 0.022 | 0.038 | 0.055 | 0.09 | 0.15 | 0.26 | 0.46 | 0.77 | 1.36 | 2.27 |
With rubber bumper | 0.043 | 0.075 | 0.11 | 0.18 | 0.29 | 0.52 | 0.91 | 1.54 | 2.71 | 4.54 | |
Stroke length tolerance | 0 to +1.0 mmNote) |
Note) Stroke length tolerance does not include the amount of bumper change.
Air-hydro type specifications
Bore size (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Action | Double acting, single rod | |||||||
Applicable fluids | Turbine oilNote) | |||||||
Proof pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.18 MPa | 0.1 MPa | ||||||
Ambient and fluid temperature | 5 to 60°C | |||||||
Piston speed | 5 to 50 mm/s | |||||||
Cushion | None | |||||||
Stroke length tolerance | 0 to +1.0 mm |
Note) Use petroleum based turbine oil for the hydraulic fluid. The use of incombustible fluid may result in problems.
ISO VG32 has an operating temperature range of 15 to 35°C. When operating at a temperature range above that of ISO VG32, use ISO VG46 (25 to 45°C).
Part Number
|
---|
CDQ2B32-5DCMZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Specifications | Support bracket | Port thread type | Body Options | Auto Switch | Rod Tip Metal Fitting | Custom-made Specifications | Type | Auto switch mounting slot | Mounting bolt | Option | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.76 € | 1 | 7 Days | 32 | 5 | -10~70 | 0.05~1 | - | Built-in magnet | Through-hole (standard) | Rc | With rubber bumper / Rod-end male thread | - | Without bracket | None | Pneumatic type | Yes | None | Standard product (No options) | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard |
This page is Compact Cylinder, Standard Type, Double Acting, Single Rod, CQ2 Series, part number CDQ2B32-5DCMZ.
You can find the detail information about specifications and dimensions on part number CDQ2B32-5DCMZ.
Configure
Basic Attributes
Cushion
Auto Switch
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Specifications
Support bracket
Port thread type
Body Options
Rod Tip Metal Fitting
Custom-made Specifications
Type
Auto switch mounting slot
Mounting bolt
Option
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQ2A100-100DZ |
CDQ2A100-10DMZ |
CDQ2A100-10DZ |
CDQ2B32-5DCZ |
CDQ2B32-5DMZ |
CDQ2B32-5DZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Specifications | Support bracket | Port thread type | Body Options | Auto Switch | Rod Tip Metal Fitting | Custom-made Specifications | Type | Auto switch mounting slot | Mounting bolt | Option | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
218.48 € | 1 | 7 Days | 100 | 100 | -10~70 | 0.05~1 | - | Built-in magnet | Both ends tapped | Rc | Standard (rod-end female thread) | - | Without bracket | None | Pneumatic type | Yes | None | Standard product (No options) | None | ||
163.60 € | 1 | 7 Days | 100 | 10 | -10~70 | 0.05~1 | - | Built-in magnet | Both ends tapped | Rc | Male rod end | - | Without bracket | None | Pneumatic type | Yes | None | Standard product (No options) | None | ||
156.69 € | 1 | 7 Days | 100 | 10 | -10~70 | 0.05~1 | - | Built-in magnet | Both ends tapped | Rc | Standard (rod-end female thread) | - | Without bracket | None | Pneumatic type | Yes | None | Standard product (No options) | None | ||
52.82 € | 1 | 7 Days | 32 | 5 | -10~70 | 0.05~1 | - | Built-in magnet | Through-hole (standard) | Rc | With rubber bumper | - | Without bracket | None | Pneumatic type | Yes | None | Standard product (No options) | None | ||
49.11 € | 1 | 7 Days | 32 | 5 | -10~70 | 0.05~1 | - | Built-in magnet | Through-hole (standard) | Rc | Male rod end | - | Without bracket | None | Pneumatic type | Yes | None | Standard product (No options) | None | ||
47.19 € | 1 | 4 Days | 32 | 5 | -10~70 | - | None | Built-in magnet | Through-hole (standard) | Rc | Standard (rod-end female thread) | None | - | - | - | Available | - | - | - |