Compact Cylinder, Standard Type, Double Acting, Single Rod, CQ2 Series (Part Numbers - CAD Download)

Compact Cylinder, Standard Type, Double Acting, Single Rod, CQ2 Series
  • Promotional pricing ends 30/11/2024
A space-saving cylinder with a short overall length design.
[Features]
· Helps to make various jigs and equipment more compact.
· A round slot for mounting small auto switches is provided on 4 surfaces (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces).

(i)Remark

  • See catalog for specification details.
  • See the manufacturer's catalog for details about auto switches.
  • A round slot for mounting small auto switches is
    provided on 2 surfaces for ø12 to ø25,
    and on 4 surfaces for ø32 to ø100
    models.
  • Product pictures are representations.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDQ2A20-25DCZ

Compact Cylinder, Standard Type, Double Acting, Single Rod Features

Part Numbers Are Set for Products With Rod-End Brackets and Mounting Bolts

Ordering example of cylinder assembly Cylinder model: CDQ2B32-30DMZ-LW-M9BW

Ordering example of cylinder assembly
Cylinder model: CDQ2B32-30DMZ-LW-M9BW

  • Mounting bracket / B: Through-hole (standard)
  • Mounting bolt / L: Yes
  • Rod-end bracket / W: Double knuckle joint
  • Auto switch D-M9BW: 2 pcs.

Added Pivot Brackets for Double Clevis

Double clevis pivot bracket explanation drawing

Double clevis pivot bracket explanation drawing

  • Rotating angle: Maximum 100° (For ø12, ø16 [12‑mm, 16-mm bore])
  • Time to design rotating bracket saved.
  • Improved mounting freedom.
  • Can be mounted to an installed double clevis cylinder.
  • Applicable cylinders: CQ2 (bore size ø12 to 100 [12‑ to 100‑mm bore], mounting bracket, applicable only to double clevis).

Specifications

Compact Cylinder, Standard Type: Double Acting, Single Rod CQ2 Series picture

Compact Cylinder, Standard Type: Double Acting, Single Rod CQ2 Series picture

Symbol Without cushion

Symbol
Without cushion

Pneumatic type specifications

Bore Size (mm)121620253240506380100
ActionDouble acting, single rod
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.07 MPa0.05 MPa
Ambient and fluid temperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
LubricationNot required (non-lube)
Piston speed50 to 500 mm/s
Allowable kinetic energy JStandard type0.0220.0380.0550.090.150.260.460.771.362.27
With rubber bumper0.0430.0750.110.180.290.520.911.542.714.54
Stroke length tolerance0 to +1.0 mmNote)

Note) Stroke length tolerance does not include the amount of bumper change.

 

Air-hydro type specifications

Bore size (mm)20253240506380100
ActionDouble acting, single rod
Applicable fluidsTurbine oilNote)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.18 MPa0.1 MPa
Ambient and fluid temperature5 to 60°C
Piston speed5 to 50 mm/s
CushionNone
Stroke length tolerance0 to +1.0 mm

Note) Use petroleum based turbine oil for the hydraulic fluid. The use of incombustible fluid may result in problems.
ISO VG32 has an operating temperature range of 15 to 35°C. When operating at a temperature range above that of ISO VG32, use ISO VG46 (25 to 45°C).

Part Number
CDQ2A20-25DCZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Specifications Support bracket Port thread type Body Options Auto Switch Rod Tip Metal Fitting Custom-made Specifications Type Auto switch mounting slot Mounting bolt Option Option

44.48 €

1 7 Days 2025-10~700.05~1-Built-in magnetBoth ends tappedM ScrewWith rubber bumper-Without bracketNonePneumatic typeYesNoneStandard product (No options)None

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard

This page is Compact Cylinder, Standard Type, Double Acting, Single Rod, CQ2 Series, part number CDQ2A20-25DCZ.
You can find the detail information about specifications and dimensions on part number CDQ2A20-25DCZ.

Variation of this product

Part Number
CDQ2A100-100DZ
CDQ2A100-10DMZ
CDQ2A100-10DZ
CDQ2A20-25DMZ
CDQ2A20-25DZ
CDQ2A20-30DCMZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Specifications Support bracket Port thread type Body Options Auto Switch Rod Tip Metal Fitting Custom-made Specifications Type Auto switch mounting slot Mounting bolt Option Option

218.48 €

1 7 Days 100100-10~700.05~1-Built-in magnetBoth ends tappedRcStandard (rod-end female thread)-Without bracketNonePneumatic typeYesNoneStandard product (No options)None

163.60 €

1 7 Days 10010-10~700.05~1-Built-in magnetBoth ends tappedRcMale rod end-Without bracketNonePneumatic typeYesNoneStandard product (No options)None

156.69 €

1 7 Days 10010-10~700.05~1-Built-in magnetBoth ends tappedRcStandard (rod-end female thread)-Without bracketNonePneumatic typeYesNoneStandard product (No options)None

39.90 €

1 7 Days 2025-10~700.05~1-Built-in magnetBoth ends tappedM ScrewMale rod end-Without bracketNonePneumatic typeYesNoneStandard product (No options)None

38.73 €

1 7 Days 2025-10~700.05~1-Built-in magnetBoth ends tappedM ScrewStandard (rod-end female thread)-Without bracketNonePneumatic typeYesNoneStandard product (No options)None

46.21 €

1 7 Days 2030-10~700.05~1-Built-in magnetBoth ends tappedM ScrewWith rubber bumper / Rod-end male thread-Without bracketNonePneumatic typeYesNoneStandard product (No options)None

Tech Support