Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQ2A40TF-50DMZ
Ordering example of cylinder assembly
Cylinder model: CDQ2B32-30DMZ-LW-M9BW
Double clevis pivot bracket explanation drawing
Compact Cylinder, Standard Type: Double Acting, Single Rod CQ2 Series picture
Symbol
Without cushion
Pneumatic type specifications
Bore Size (mm) | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|---|---|---|---|
Action | Double acting, single rod | ||||||||||
Applicable fluids | Air | ||||||||||
Proof pressure | 1.5 MPa | ||||||||||
Maximum operating pressure | 1.0 MPa | ||||||||||
Minimum operating pressure | 0.07 MPa | 0.05 MPa | |||||||||
Ambient and fluid temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | ||||||||||
Lubrication | Not required (non-lube) | ||||||||||
Piston speed | 50 to 500 mm/s | ||||||||||
Allowable kinetic energy J | Standard type | 0.022 | 0.038 | 0.055 | 0.09 | 0.15 | 0.26 | 0.46 | 0.77 | 1.36 | 2.27 |
With rubber bumper | 0.043 | 0.075 | 0.11 | 0.18 | 0.29 | 0.52 | 0.91 | 1.54 | 2.71 | 4.54 | |
Stroke length tolerance | 0 to +1.0 mmNote) |
Note) Stroke length tolerance does not include the amount of bumper change.
Air-hydro type specifications
Bore size (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Action | Double acting, single rod | |||||||
Applicable fluids | Turbine oilNote) | |||||||
Proof pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.18 MPa | 0.1 MPa | ||||||
Ambient and fluid temperature | 5 to 60°C | |||||||
Piston speed | 5 to 50 mm/s | |||||||
Cushion | None | |||||||
Stroke length tolerance | 0 to +1.0 mm |
Note) Use petroleum based turbine oil for the hydraulic fluid. The use of incombustible fluid may result in problems.
ISO VG32 has an operating temperature range of 15 to 35°C. When operating at a temperature range above that of ISO VG32, use ISO VG46 (25 to 45°C).
Part Number
|
---|
CDQ2A40TF-50DMZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Specifications | Support bracket | Port thread type | Body Options | Auto Switch | Rod Tip Metal Fitting | Custom-made Specifications | Type | Auto switch mounting slot | Mounting bolt | Option | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.10 € | 1 | 4 Days | 40 | 50 | -10~70 | - | None | Built-in magnet | Both ends tapped | G | Male rod end | None | - | - | - | Available | - | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard |
This page is Compact Cylinder, Standard Type, Double Acting, Single Rod, CQ2 Series, part number CDQ2A40TF-50DMZ.
You can find the detail information about specifications and dimensions on part number CDQ2A40TF-50DMZ.
Configure
Basic Attributes
Rod Tip Metal Fitting
Custom-made Specifications
Type
Mounting bolt
Option
Option
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Specifications
Support bracket
Port thread type
Body Options
Auto Switch
Auto switch mounting slot
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQ2A100-100DZ |
CDQ2A100-10DMZ |
CDQ2A100-10DZ |
CDQ2A40TF-50DZ |
CDQ2A40TF-5DCZ |
CDQ2A40TF-75DZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Specifications | Support bracket | Port thread type | Body Options | Auto Switch | Rod Tip Metal Fitting | Custom-made Specifications | Type | Auto switch mounting slot | Mounting bolt | Option | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
218.48 € | 1 | 7 Days | 100 | 100 | -10~70 | 0.05~1 | - | Built-in magnet | Both ends tapped | Rc | Standard (rod-end female thread) | - | Without bracket | None | Pneumatic type | Yes | None | Standard product (No options) | None | ||
163.60 € | 1 | 7 Days | 100 | 10 | -10~70 | 0.05~1 | - | Built-in magnet | Both ends tapped | Rc | Male rod end | - | Without bracket | None | Pneumatic type | Yes | None | Standard product (No options) | None | ||
156.69 € | 1 | 7 Days | 100 | 10 | -10~70 | 0.05~1 | - | Built-in magnet | Both ends tapped | Rc | Standard (rod-end female thread) | - | Without bracket | None | Pneumatic type | Yes | None | Standard product (No options) | None | ||
79.94 € | 1 | 4 Days | 40 | 50 | -10~70 | - | None | Built-in magnet | Both ends tapped | G | Standard (rod-end female thread) | None | - | - | - | Available | - | - | - | ||
70.06 € | 1 | 7 Days | 40 | 5 | -10~70 | - | None | Built-in magnet | Both ends tapped | G | Rubber Bumper | None | - | - | - | Available | - | - | - | ||
81.98 € | 1 | 4 Days | 40 | 75 | -10~70 | - | None | Built-in magnet | Both ends tapped | G | Standard (rod-end female thread) | None | - | - | - | Available | - | - | - |