Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQ2WB50TF-30DZ
Part Number
|
---|
CDQ2WB50TF-30DZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto Switch | Type of Mount Support | Lock unit magnet | Type | Auto switch mounting slot | Option | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.19 € | 1 | 4 Days | - | 50 | 30 | - | - | - | - | - | - | G | Standard (rod end female thread) | No switch | Through Hole (Standard) | Built-in magnet | - | Available | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod |
---|
This page is Compact Cylinder, Standard Type, Double Acting, Double Rod, CQ2W Series, part number CDQ2WB50TF-30DZ.
You can find the detail information about specifications and dimensions on part number CDQ2WB50TF-30DZ.
Configure
Basic Attributes
Main Body Shape
Additional Function
Environment, Applications
Specifications
Support bracket
Type
Option
Option
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Port thread type
Body Options
Auto Switch
Type of Mount Support
Lock unit magnet
Auto switch mounting slot
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQ2WA12-20DCZ |
CDQ2WA12-30DMZ |
CDQ2WA16-10DMZ |
CDQ2WB50TF-40DZ |
CDQ2WB50TF-50DZ |
CDQ2WB63-10DMZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto Switch | Type of Mount Support | Lock unit magnet | Type | Auto switch mounting slot | Option | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.37 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 12 | 20 | Standard | Standard | -10~70 | 0.07~1 | Built-in magnet | Both ends tapped | M Screw | With rubber bumper | - | - | - | Pneumatic type | - | Standard product (No options) | None | ||
64.85 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 12 | 30 | Standard | Standard | -10~70 | 0.07~1 | Built-in magnet | Both ends tapped | M Screw | Male rod end | - | - | - | Pneumatic type | - | Standard product (No options) | None | ||
48.85 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 16 | 10 | Standard | Standard | -10~70 | 0.07~1 | Built-in magnet | Both ends tapped | M Screw | Male rod end | - | - | - | Pneumatic type | - | Standard product (No options) | None | ||
118.11 € | 1 | 7 Days | - | 50 | 40 | - | - | - | - | - | - | G | Standard (rod end female thread) | No switch | Through Hole (Standard) | Built-in magnet | - | Available | - | - | ||
123.89 € | 1 | 4 Days | - | 50 | 50 | - | - | - | - | - | - | G | Standard (rod end female thread) | No switch | Through Hole (Standard) | Built-in magnet | - | Available | - | - | ||
141.68 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 63 | 10 | Standard | Standard | -10~70 | 0.05~1 | Built-in magnet | Through-hole (standard) | Rc | Male rod end | - | - | - | Pneumatic type | - | Standard product (No options) | None |