Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDNGBN25-150-D-M9BWL
Part Number
|
---|
CDNGBN25-150-D-M9BWL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Valves | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Custom-made Specifications | Connector type | Auto switch mounting bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
435.13 € | 1 | 26 Days | 25 | 150 | Available | Rubber cushion | Built-in magnet | M9BW | 3 | 2 | Basic type | None | None | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | NA |
Operating Pressure(MPa) | 0.08 to 1.0 | Port thread type | Rc | Locking Direction | Bidirectional |
This page is Cylinder With Lock, Double Acting, Single Rod CNG Series, part number CDNGBN25-150-D-M9BWL.
You can find the detail information about specifications and dimensions on part number CDNGBN25-150-D-M9BWL.
Configure
Basic Attributes
Connector type
Auto switch mounting bracket
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Valves
Cushion
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Bellows
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDNGBA20-200-D |
CDNGBA20-25-D |
CDNGBA20-250-D |
CDNGBN25-25-D |
CDNGBN25-250-D |
CDNGBN25-275-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Valves | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Custom-made Specifications | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
381.03 € | 1 | 26 Days | 20 | 200 | Available | Air cushion | Built-in magnet | Without switch | - | - | Basic type | None | None | - | - | ||
361.85 € | 1 | 26 Days | 20 | 25 | Available | Air cushion | Built-in magnet | Without switch | - | - | Basic type | None | None | - | - | ||
386.40 € | 1 | 26 Days | 20 | 250 | Available | Air cushion | Built-in magnet | Without switch | - | - | Basic type | None | None | - | - | ||
350.06 € | 1 | 26 Days | 25 | 25 | Available | Rubber cushion | Built-in magnet | Without switch | - | - | Basic type | None | None | - | - | ||
374.66 € | 1 | 26 Days | 25 | 250 | Available | Rubber cushion | Built-in magnet | Without switch | - | - | Basic type | None | None | - | - | ||
380.15 € | 1 | 26 Days | 25 | 275 | Available | Rubber cushion | Built-in magnet | Without switch | - | - | Basic type | None | None | - | - |