Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDNGBN25-600-D
Part Number
|
---|
CDNGBN25-600-D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Valves | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Custom-made Specifications | Connector type | Auto switch mounting bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
412.76 € | 1 | 26 Days | 25 | 600 | NA | Rubber cushion | Built-in magnet | Without switch | - | - | Basic type | None | None | None | N/A |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | NA |
Operating Pressure(MPa) | 0.08 to 1.0 | Port thread type | Rc | Locking Direction | Bidirectional |
This page is Cylinder With Lock, Double Acting, Single Rod CNG Series, part number CDNGBN25-600-D.
You can find the detail information about specifications and dimensions on part number CDNGBN25-600-D.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Valves
Cushion
Specifications
Auto Switch
Type of Mount Support
Bellows
Custom-made Specifications
Connector type
Auto switch mounting bracket
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDNGBA20-200-D |
CDNGBA20-25-D |
CDNGBA20-250-D |
CDNGBN25-75-D |
CDNGBN25-80-D |
CDNGBN25-85-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Valves | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Custom-made Specifications | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
381.03 € | 1 | 26 Days | 20 | 200 | Available | Air cushion | Built-in magnet | Without switch | - | - | Basic type | None | None | - | - | ||
361.85 € | 1 | 26 Days | 20 | 25 | Available | Air cushion | Built-in magnet | Without switch | - | - | Basic type | None | None | - | - | ||
386.40 € | 1 | 26 Days | 20 | 250 | Available | Air cushion | Built-in magnet | Without switch | - | - | Basic type | None | None | - | - | ||
355.55 € | 1 | 26 Days | 25 | 75 | Available | Rubber cushion | Built-in magnet | Without switch | - | - | Basic type | None | None | - | - | ||
358.26 € | 1 | 26 Days | 25 | 80 | Available | Rubber cushion | Built-in magnet | Without switch | - | - | Basic type | None | None | - | - | ||
358.26 € | 1 | 26 Days | 25 | 85 | Available | Rubber cushion | Built-in magnet | Without switch | - | - | Basic type | None | None | - | - |