Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDG5BA80TFSR-125
Part Number
|
---|
CDG5BA80TFSR-125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Valves | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Custom-made Specifications | Material of Gasket | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
348.47 € | 1 | 7 Days | 80 | 125 | Standard | NA | Air cushion | Built-in magnet | G | Without switch | - | - | Basic type | None | NBR | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | NA | Operating Pressure(MPa) | 0.05 to 1.0 |
This page is C(D)G5-S, Stainless Steel Cylinder, Double Acting, Single Rod, part number CDG5BA80TFSR-125.
You can find the detail information about specifications and dimensions on part number CDG5BA80TFSR-125.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Valves
Cushion
Specifications
Port thread type
Auto Switch
Type of Mount Support
Custom-made Specifications
Material of Gasket
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDG5BA100SR-150 |
CDG5BA100SR-1500 |
CDG5BA100SR-160 |
CDG5BA80TFSR-160 |
CDG5BA80TFSR-175 |
CDG5BA80TFSR-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Valves | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Custom-made Specifications | Material of Gasket | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
512.68 € | 1 | 7 Days | 100 | 150 | Standard | Available | Non-lube, air cushion | Built-in magnet | Rc | Without switch | - | - | Basic type | None | NBR | - | ||
1,523.95 € | 1 | 7 Days | 100 | 1,500 | Standard | Available | Non-lube, air cushion | Built-in magnet | Rc | Without switch | - | - | Basic type | None | NBR | - | ||
550.19 € | 1 | 7 Days | 100 | 160 | Standard | Available | Non-lube, air cushion | Built-in magnet | Rc | Without switch | - | - | Basic type | None | NBR | - | ||
391.60 € | 1 | 7 Days | 80 | 160 | Standard | Available | Non-lube, air cushion | Built-in magnet | G | Without switch | - | - | Basic type | None | NBR | - | ||
391.60 € | 1 | 7 Days | 80 | 175 | Standard | NA | Air cushion | Built-in magnet | G | Without switch | - | - | Basic type | None | NBR | None | ||
291.08 € | 1 | 7 Days | 80 | 20 | Standard | Available | Non-lube, air cushion | Built-in magnet | G | Without switch | - | - | Basic type | None | NBR | - |