Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDG5BA32TFSR-175
Part Number
|
---|
CDG5BA32TFSR-175 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Valves | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Custom-made Specifications | Material of Gasket | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.40 € | 1 | 7 Days | 32 | 175 | Standard | Available | Non-lube, air cushion | Built-in magnet | G | Without switch | - | - | Basic type | None | NBR | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | NA | Operating Pressure(MPa) | 0.05 to 1.0 |
This page is C(D)G5-S, Stainless Steel Cylinder, Double Acting, Single Rod, part number CDG5BA32TFSR-175.
You can find the detail information about specifications and dimensions on part number CDG5BA32TFSR-175.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Valves
Cushion
Specifications
Port thread type
Auto Switch
Type of Mount Support
Custom-made Specifications
Material of Gasket
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDG5BA100SR-150 |
CDG5BA100SR-1500 |
CDG5BA100SR-160 |
CDG5BA32TFSR-180 |
CDG5BA32TFSR-200 |
CDG5BA32TFSR-230 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Valves | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Custom-made Specifications | Material of Gasket | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
512.68 € | 1 | 7 Days | 100 | 150 | Standard | Available | Non-lube, air cushion | Built-in magnet | Rc | Without switch | - | - | Basic type | None | NBR | - | ||
1,523.95 € | 1 | 7 Days | 100 | 1,500 | Standard | Available | Non-lube, air cushion | Built-in magnet | Rc | Without switch | - | - | Basic type | None | NBR | - | ||
550.19 € | 1 | 7 Days | 100 | 160 | Standard | Available | Non-lube, air cushion | Built-in magnet | Rc | Without switch | - | - | Basic type | None | NBR | - | ||
169.40 € | 1 | 7 Days | 32 | 180 | Standard | Available | Non-lube, air cushion | Built-in magnet | G | Without switch | - | - | Basic type | None | NBR | - | ||
169.40 € | 1 | 7 Days | 32 | 200 | Standard | Available | Non-lube, air cushion | Built-in magnet | G | Without switch | - | - | Basic type | None | NBR | - | ||
181.44 € | 1 | 7 Days | 32 | 230 | Standard | Available | Non-lube, air cushion | Built-in magnet | G | Without switch | - | - | Basic type | None | NBR | - |