Valve Mounted Cylinder, Double Acting, Single Rod CVM5 Series (Part Numbers - CAD Download)

Valve Mounted Cylinder, Double Acting, Single Rod CVM5 Series
A standard type valve mounted double action, single rod cylinder.
[Features]
· An air cylinder with a valve mounted on the round cylinder.
· Cylinder with valve that makes it easy to adjust speed.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

(i)Remark

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CVM5B40-80-14D
CVM5C40-80-14D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Custom-made Specifications Type Energized push/pull Solenoid valve voltage Lead wire electrical entry Indicator light / Surge voltage suppressor Auto switch mounting bracket

237.89 €

1 26 Days 4080Without magnetRc---Basic typeNoneScrew-in piping typeExtended when energized220 V AC (50/60 Hz)DIN terminalNo-

244.02 €

1 26 Days 4080Without magnetRc---Basic typeNoneScrew-in piping typeExtended when energized220 V AC (50/60 Hz)DIN terminalNo-

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard End Locking NA
Valves Available Cushion Rubber cushion Operating Pressure(MPa) 0.15 to 0.7
Bellows None Solenoid valve 2 position single

Tech Support