Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDLA2L80-75-D-M9BL3
Part Number
|
---|
CDLA2L80-75-D-M9BL3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Custom-made Specifications | Lock actuation system | Customized specification (port positions) | Connector type | Made-to-order specification (cushion valve position) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,149.82 € | 1 | 26 Days | 80 | 75 | With cushions on both sides | Built-in magnet | Rc | M9B | 3 | 3 | Axial foot type | Without rod boot | None | Spring/pneumatic combination lock | - | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | Operating Pressure(MPa) | 0.08 to 1.0 |
Tube Material | Aluminum tube | Locking Direction | Bidirectional |
This page is Fine Lock Cylinder, Double Acting, Single Rod CLA2 Series, part number CDLA2L80-75-D-M9BL3.
You can find the detail information about specifications and dimensions on part number CDLA2L80-75-D-M9BL3.
Configure
Basic Attributes
Customized specification (port positions)
Connector type
Made-to-order specification (cushion valve position)
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Bellows
Custom-made Specifications
Lock actuation system
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDLA2B100-150-E |
CDLA2B100-160-D |
CDLA2B100-220-E |
CDLA2L80-760-E |
CDLA2T100-150-E |
CDLA2T100-200-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Custom-made Specifications | Lock actuation system | Customized specification (port positions) | Connector type | Made-to-order specification (cushion valve position) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,299.89 € | 1 | 26 Days | 100 | 150 | With cushions on both sides | Built-in magnet | Rc | Without switch | - | - | Basic type | Without rod boot | None | Spring locking (exhaust locking) | - | - | - | ||
1,324.35 € | 1 | 26 Days | 100 | 160 | With cushions on both sides | Built-in magnet | Rc | Without switch | - | - | Basic type | Without rod boot | None | Spring/pneumatic combination lock | - | - | - | ||
1,348.89 € | 1 | 26 Days | 100 | 220 | With cushions on both sides | Built-in magnet | Rc | Without switch | - | - | Basic type | Without rod boot | None | Spring locking (exhaust locking) | - | - | - | ||
1,335.56 € | 1 | 26 Days | 80 | 760 | With cushions on both sides | Built-in magnet | Rc | Without switch | - | - | Axial foot type | Without rod boot | None | Spring locking (exhaust locking) | - | None | - | ||
1,360.10 € | 1 | 26 Days | 100 | 150 | With cushions on both sides | Built-in magnet | Rc | Without switch | - | - | Center trunnion type | Without rod boot | None | Spring locking (exhaust locking) | - | - | - | ||
1,384.58 € | 1 | 26 Days | 100 | 200 | With cushions on both sides | Built-in magnet | Rc | Without switch | - | - | Center trunnion type | Without rod boot | None | Spring/pneumatic combination lock | - | - | - |