Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDPXWM32-200
Part Number
|
---|
CDPXWM32-200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rod Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | End Locking | Valves | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Mount Type | Connector type | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,344.45 € | 1 | 26 Days | Single Rods | 32 | 200 | High rigidity / high precision high class guide | NA | - | 0.1 to 1.0 | With magnet | Rc 1/8 | Without switch | - | - | None | Plate mounting | - | - |
Loading...
Cylinder Operation Method | Double Acting | Main Body Shape | Guided | Environment, Applications | Standard |
---|---|---|---|---|---|
Operating Temperature(℃) | -10::60 | Cushion | Shock absorber | Type of Shaft Bearing | Slide bearing |
This page is CXW, Dual Piston, Double Rod with Slide Unit, Built-in Shock Absorbers, part number CDPXWM32-200.
You can find the detail information about specifications and dimensions on part number CDPXWM32-200.
Configure
Basic Attributes
Valves
Lead Wire Length(m)
Number of Switches
Connector type
Type
Type
Rod Operation Method
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Additional Function
End Locking
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Custom-made Specifications
Mount Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDBXWM10-50 |
CDBXWM10-50-E73A |
CDBXWM10-75 |
CDPXWM32-200-A73L |
CDPXWM32-25 |
CDPXWM32-25-A73L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rod Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | End Locking | Valves | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Mount Type | Connector type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
455.97 € | 1 | 26 Days | Single Rods | 10 | 50 | High rigidity / high precision high class guide | NA | - | 0.15 to 1.0 | With magnet | M Screw | Without switch | - | - | None | Housing mounting | - | - | ||
497.11 € | 1 | 26 Days | Single Rods | 10 | 50 | High rigidity / high precision high class guide | NA | - | 0.15 to 1.0 | With magnet | M Screw | E73A | 0.5 | 2 | None | Housing mounting | - | - | ||
467.61 € | 1 | 26 Days | Single Rods | 10 | 75 | High rigidity / high precision high class guide | NA | - | 0.15 to 1.0 | With magnet | M Screw | Without switch | - | - | None | Housing mounting | - | - | ||
1,391.47 € | 1 | 26 Days | Single Rods | 32 | 200 | High rigidity / high precision high class guide | NA | - | 0.1 to 1.0 | With magnet | Rc 1/8 | A73 | 3 | 2 | None | Plate mounting | - | - | ||
987.31 € | 1 | 26 Days | Single Rods | 32 | 25 | High rigidity / high precision high class guide | NA | - | 0.1 to 1.0 | With magnet | Rc 1/8 | Without switch | - | - | None | Plate mounting | - | - | ||
1,033.58 € | 1 | 26 Days | Single Rods | 32 | 25 | High rigidity / high precision high class guide | NA | - | 0.1 to 1.0 | With magnet | Rc 1/8 | A73 | 3 | 2 | None | Plate mounting | - | - |