Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CXSJM6P-20-XC6
Part Number
|
---|
CXSJM6P-20-XC6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Shaft Bearing | Custom-made Specifications | Type | Connector type | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
197.95 € | 1 | 26 Days | 6 | 20 | Standard | 0.15 to 0.7 | M Screw | Without switch | - | - | Slide bearing | Material: stainless steel | Axial piping | None | Cylinder |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Cylinder with functions of thrusting and boosting | Cushion | Rubber bumper at both ends | Specifications | Built-in magnet |
This page is CXSJ, Dual Rod Cylinder, Compact Type, part number CXSJM6P-20-XC6.
You can find the detail information about specifications and dimensions on part number CXSJM6P-20-XC6.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Operating Pressure(MPa)
Port thread type
Auto Switch
Type of Shaft Bearing
Custom-made Specifications
Type
Connector type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CXSJL10-10-M9BWL |
CXSJL10-10-XB13 |
CXSJL10-10-XB6 |
CXSJM6P-30 |
CXSJM6P-30-A93 |
CXSJM6P-30-M9NAL-XC6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Shaft Bearing | Custom-made Specifications | Type | Connector type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
160.28 € | 1 | 6 Days | 10 | 10 | Standard | 0.1 to 0.7 | M Screw | M9BW | 3 | 2 | Ball bushing bearing | None | Standard piping | - | - | ||
269.02 € | 1 | 26 Days | 10 | 10 | Low Speed | 0.1 to 0.7 | M Screw | Without switch | - | - | Ball bushing bearing | Low-speed cylinder (5 to 50 mm/s) | Standard piping | - | - | ||
428.68 € | 1 | 26 Days | 10 | 10 | Heat Resistant / Standard | 0.1 to 0.7 | M Screw | Without switch | - | - | Ball bushing bearing | Heat-resistant cylinder (-10 to 150°C) | Standard piping | - | - | ||
180.52 € | 1 | 26 Days | 6 | 30 | Standard | 0.15 to 0.7 | M Screw | Without switch | - | - | Slide bearing | None | Axial piping | - | - | ||
221.74 € | 1 | 26 Days | 6 | 30 | Standard | 0.15 to 0.7 | M Screw | A93 | 0.5 | 2 | Slide bearing | None | Axial piping | - | - | ||
293.23 € | 1 | 26 Days | 6 | 30 | Standard | 0.15 to 0.7 | M Screw | M9NA | 3 | 2 | Slide bearing | Material: stainless steel | Axial piping | - | - |