Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CXSJL10-40-M9P
Part Number
|
---|
CXSJL10-40-M9P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Shaft Bearing | Custom-made Specifications | Type | Connector type | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
350.32 € | 1 | 26 Days | 10 | 40 | Standard | 0.1 to 0.7 | M Screw | M9P | 0.5 | 2 | Ball bushing bearing | None | Standard piping | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Cylinder with functions of thrusting and boosting | Cushion | Rubber bumper at both ends | Specifications | Built-in magnet |
This page is CXSJ, Dual Rod Cylinder, Compact Type, part number CXSJL10-40-M9P.
You can find the detail information about specifications and dimensions on part number CXSJL10-40-M9P.
Configure
Basic Attributes
Connector type
Type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Operating Pressure(MPa)
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Shaft Bearing
Custom-made Specifications
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CXSJL10-10-M9BWL |
CXSJL10-10-XB13 |
CXSJL10-10-XB6 |
CXSJL10-40-M9PSAPC |
CXSJL10-50 |
CXSJL10-50-A93L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Shaft Bearing | Custom-made Specifications | Type | Connector type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
160.28 € | 1 | 6 Days | 10 | 10 | Standard | 0.1 to 0.7 | M Screw | M9BW | 3 | 2 | Ball bushing bearing | None | Standard piping | - | - | ||
269.02 € | 1 | 26 Days | 10 | 10 | Low Speed | 0.1 to 0.7 | M Screw | Without switch | - | - | Ball bushing bearing | Low-speed cylinder (5 to 50 mm/s) | Standard piping | - | - | ||
428.68 € | 1 | 26 Days | 10 | 10 | Heat Resistant / Standard | 0.1 to 0.7 | M Screw | Without switch | - | - | Ball bushing bearing | Heat-resistant cylinder (-10 to 150°C) | Standard piping | - | - | ||
366.82 € | 1 | 26 Days | 10 | 40 | Standard | 0.1 to 0.7 | M Screw | M9P | 0.5 (M8 3-pin plug connector) | 2 | Ball bushing bearing | None | Standard piping | - | - | ||
293.44 € | 1 | 26 Days | 10 | 50 | Standard | 0.1 to 0.7 | M Screw | Without switch | - | - | Ball bushing bearing | None | Standard piping | - | - | ||
339.73 € | 1 | 26 Days | 10 | 50 | Standard | 0.1 to 0.7 | M Screw | A93 | 3 | 2 | Ball bushing bearing | None | Standard piping | - | - |