Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CXSL25-20-Y69A
Model Number Notation
Bore size (mm) | 6 | 10 | 15 | 20 | 25 | 32 |
---|---|---|---|---|---|---|
Applicable fluids | Air (non-lube) | |||||
Proof pressure | 1.05 MPa | |||||
Maximum operating pressure | 0.7 MPa | |||||
Minimum operating pressure | 0.15 MPa | 0.1 MPa | 0.05 MPa | |||
Ambient and fluid temperature | -10°C to 60°C (no freezing) | |||||
Piston speed | 30 to 300 mm/s | 30 to 800 mm/s | 30 to 700 mm/s | 30 to 600 mm/s | ||
Cushion | Rubber bumper | |||||
Stroke adjustable range | 0 to -5 mm compared to the standard stroke | |||||
Port size | M5 × 0.8 | Rc 1/8 | ||||
Bearing type | Slide bearing, ball bushing bearing (same dimensions for both) | |||||
Allowable kinetic energy | 0.0023 J | 0.064 J | 0.095 J | 0.17 J | 0.27 J | 0.32 J |
(Unit: mm)
Model | Standard stroke | Long stroke |
---|---|---|
CXS□6 | 10, 20, 30, 40, 50 | 60, 70, 75, 80, 90, 100 |
CXS□10 | 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 75 | 80, 90, 100, 110, 120, 125, 150 |
CXS□15 | 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 75, 80, 90, 100 | 110, 120, 125, 150 |
CXS□20 | 110, 120, 125, 150, 175, 200 | |
CXS□25 | ||
CXS□32 |
CXSM6 slide bearing
CXSM10 to 30 slide bearing
Number | Description | Material | Note |
---|---|---|---|
1 | Housing | Aluminum alloy | Hard anodized |
2 | Piston rod A | Note)Carbon steel | Hard chrome plated |
3 | Piston rod B | Note)Carbon steel | Hard chrome plated |
4 | Rod cover | Aluminum bearing alloy | - |
5 | Plate | Aluminum alloy | Anodized |
6 | Piston A | Aluminum alloy | Chromated |
7 | Piston B | Aluminum alloy | Chromated |
8 | Bumper | Urethane | - |
9 | Magnet | - | - |
10 | Bumper bolt | Carbon steel | Nickel plated |
11 | Hex nut | Carbon steel | Zinc chromated |
12 | Hexagon socket head cap screw | Chromium steel | Zinc chromated |
13 | Hex socket head set screw | Chromium steel | Zinc chromated |
14 | Retaining ring | Special steel | Phosphate coating |
15 | Bumper | Urethane | - |
16 | Plug | Chromium steel | Nickel plated |
17 | Piston seal | NBR | - |
18 | Rod seal | NBR | - |
19 | O-ring | NBR | - |
20 | Seal retainer | Aluminum alloy | - |
21 | Port spacer | Aluminum alloy | - |
22 | Steel ball | Special steel | Hard chrome plated |
Note) Stainless steel for CXSM6.
(Unit: mm)
CXS□6 dimensional drawing
CXS□10 to 32 dimensional drawing
(Unit: mm)
Model | K | L | R |
---|---|---|---|
CXS□10 | 4 | 25 | 35 |
CXS□15 | 3 | 36 | 44.5 |
CXS□20 | 6 | 36 | 50.5 |
CXS□25 | 6 | 36 | 52 |
CXS□32 | 4 | 40 | 66 |
(Unit: mm)
Model | Symbol | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Stroke | |||||||||||||||
SS | |||||||||||||||
10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 75 | 80 | 90 | 100 | |
CXS□10 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | 105 | 110 | 120 | 130 | 135 | - | - | - |
CXS□15 | 76 | 81 | 86 | 91 | 96 | 101 | 106 | 111 | 116 | 126 | 136 | 141 | 146 | 156 | 166 |
CXS□20 | 86 | 91 | 96 | 101 | 106 | 111 | 116 | 121 | 126 | 136 | 146 | 151 | 156 | 166 | 176 |
CXS□25 | 88 | 93 | 98 | 103 | 108 | 113 | 118 | 123 | 128 | 138 | 148 | 153 | 158 | 168 | 178 |
CXS□32 | 102 | 107 | 112 | 117 | 122 | 127 | 132 | 137 | 142 | 152 | 162 | 167 | 172 | 182 | 192 |
Part Number
|
---|
CXSL25-20-Y69A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | End Locking | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Shaft Bearing | Custom-made Specifications | Connector type | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
417.82 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 25 | 20 | High rigidity / high precision high class guide / Cylinder with functions of thrusting and boosting | Standard | - | Rubber cushion | 0.05 to 0.7 | Built-in magnet | Rc 1/8 | Y69A | 0.5 | 2 | Ball bushing bearing type | None | - | - |
Loading...
This page is Dual-Rod Cylinder, Basic Type CXS Series, part number CXSL25-20-Y69A.
You can find the detail information about specifications and dimensions on part number CXSL25-20-Y69A.
Configure
Basic Attributes
Cylinder Operation Method
Additional Function
End Locking
Connector type
Type
Type
Rod Operation Method
Main Body Shape
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Cushion
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Shaft Bearing
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CXSL10-10-Y59B |
CXSL10-10-Y59BL |
CXSL10-10-Y7BAL |
CXSL25-20-Y7BW |
CXSL25-200-XB11 |
CXSL25-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | End Locking | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Shaft Bearing | Custom-made Specifications | Connector type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
338.03 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 10 | 10 | High rigidity / high precision high class guide / Cylinder with functions of thrusting and boosting | Standard | - | Rubber cushion | 0.1 to 0.7 | Built-in magnet | M Screw | Y59B | 0.5 | 2 | Ball bushing bearing type | None | - | - | ||
343.21 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 10 | 10 | High rigidity / high precision high class guide / Cylinder with functions of thrusting and boosting | Standard | - | Rubber cushion | 0.1 to 0.7 | Built-in magnet | M Screw | Y59B | 3 | 2 | Ball bushing bearing type | None | - | - | ||
214.21 € | 1 | 6 Days | [Double Acting] Double Acting | Single Rods | Guided | 10 | 10 | High rigidity / high precision high class guide / Cylinder with functions of thrusting and boosting | Standard | - | Rubber cushion | 0.1 to 0.7 | Built-in magnet | M Screw | Y7BA | 3 | 2 | Ball bushing bearing type | None | - | - | ||
430.61 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 25 | 20 | High rigidity / high precision high class guide / Cylinder with functions of thrusting and boosting | Standard | - | Rubber cushion | 0.05 to 0.7 | Built-in magnet | Rc 1/8 | Y7BW | 0.5 | 2 | Ball bushing bearing type | None | - | - | ||
549.90 € | 1 | 4 Days | [Double Acting] Double Acting | Single Rods | Guided | 25 | 200 | High rigidity / high precision high class guide / Cylinder with functions of thrusting and boosting | Standard | - | Rubber cushion | 0.05 to 0.7 | Built-in magnet | Rc 1/8 | Without switch | - | - | Ball bushing bearing type | Long stroke type | - | - | ||
349.94 € | 1 | 4 Days | [Double Acting] Double Acting | Single Rods | Guided | 25 | 25 | High rigidity / high precision high class guide / Cylinder with functions of thrusting and boosting | Standard | - | Rubber cushion | 0.05 to 0.7 | Built-in magnet | Rc 1/8 | Without switch | - | - | Ball bushing bearing type | None | - | - |