Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CXSWL20-100-Z73L
Part Number
|
---|
CXSWL20-100-Z73L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Shaft Bearing | Custom-made Specifications | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
738.85 € | 1 | 26 Days | 20 | 100 | 0.1 to 0.7 | M Screw | Z73 | 3 | 2 | Ball bushing bearing type | None | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide / Cylinder with functions of thrusting and boosting | Environment, Applications | Standard | Cushion | With bumper on both ends |
Specifications | Built-in magnet |
This page is Dual-Rod Cylinder Double-Rod Type CXSW Series, part number CXSWL20-100-Z73L.
You can find the detail information about specifications and dimensions on part number CXSWL20-100-Z73L.
Configure
Basic Attributes
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Shaft Bearing
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CXSWL10-150-XB11 |
CXSWL10-20 |
CXSWL10-30 |
CXSWL20-125-XB11 |
CXSWL20-150-XB11 |
CXSWL20-175-XB11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Shaft Bearing | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
580.66 € | 1 | 26 Days | 10 | 150 | 0.15 to 0.7 | M Screw | Without switch | - | - | Ball bushing bearing type | Long stroke type | - | ||
468.98 € | 1 | 21 Days | 10 | 20 | 0.15 to 0.7 | M Screw | Without switch | - | - | Ball bushing bearing type | None | - | ||
477.69 € | 1 | 4 Days | 10 | 30 | 0.15 to 0.7 | M Screw | Without switch | - | - | Ball bushing bearing type | None | - | ||
739.44 € | 1 | 26 Days | 20 | 125 | 0.1 to 0.7 | M Screw | Without switch | - | - | Ball bushing bearing type | Long stroke type | - | ||
783.27 € | 1 | 26 Days | 20 | 150 | 0.1 to 0.7 | M Screw | Without switch | - | - | Ball bushing bearing type | Long stroke type | - | ||
823.32 € | 1 | 26 Days | 20 | 175 | 0.1 to 0.7 | M Screw | Without switch | - | - | Ball bushing bearing type | Long stroke type | - |