Filter For Industrial Use FGD Series (Part Numbers - CAD Download)

Filter For Industrial Use FGD Series
Filter For Industrial Use FGD Series, suitable for small flow rates and low pressure filtration.
[Features]
· Used in multiple industries.
· Suitable for a wide range of fluids.

(i)Remark

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FGDTA-03

Part Number
FGDTA-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Connection Type Nominal Pipe Thread Size Bowl Material Specifications Accessory O-Ring, Gasket Material Element length

479.83 €

1 Quote [Related Components (Auxiliary Devices)] Container single item[One-Touch Plumbing] Single-Action Pipe3/8[Metal] Stainless SteelFluoropolymerNoneFluororesinL250

Loading...

  1. 1

Basic information

Compressed Air Quality Fluid Usage Environment Standard

This page is Filter For Industrial Use FGD Series, part number FGDTA-03.
You can find the detail information about specifications and dimensions on part number FGDTA-03.

Variation of this product

Part Number
CB-60H
CB-61H
CB-62H
KT-FGDC
KT-FGDE
KT-FGDF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Connection Type Nominal Pipe Thread Size Bowl Material Specifications Accessory O-Ring, Gasket Material Element length

102.11 €

1 Quote [Related Components (Auxiliary Devices)] Differential pressure indicator--[Metal] Stainless Steel----

174.03 €

1 Quote [Related Components (Auxiliary Devices)] Differential pressure indicator switch--[Metal] Stainless Steel----

55.94 €

1 Quote [Related Components (Auxiliary Devices)] Differential pressure indicator--[Metal] Aluminum----

6.85 €

1 Quote [Related Components (Auxiliary Devices)] Packing set---Nylon---

16.11 €

1 Quote [Related Components (Auxiliary Devices)] Packing set---Nylon/fluoropolymer (antistatic)---

34.18 €

1 Quote [Related Components (Auxiliary Devices)] Packing set---Fluoropolymer (antistatic)---

Tech Support