AMD150C-550C / AMD650-850, Micro Mist Separator (Part Numbers - CAD Download)

AMD150C-550C / AMD650-850, Micro Mist Separator
SMC Micro Mist Separator.
[Features]
· Can separate and remove oil particles in an aerosol state as well as any fine contaminants of 0.01 μm or more such as carbon and dust.
· Use as a pre-filter for compressed air for use in clean rooms or precision instruments that require air with a high degree of cleanliness.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Type Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Nominal Pipe Thread Size Usage Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

Loading...

Tech Support